Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwarePinsOther Pins2H-3771: 8mm Nominal Diameter Cotter Pin
HomeHardware, Seals, & ConsumablesHardwarePinsOther Pins2H-3771: 8mm Nominal Diameter Cotter Pin
2H-3771: 8mm Nominal Diameter Cotter Pin

Cat® Cotter Pin secures fasteners by locking nuts or bolts in place, prevents loosening under vibration, and maintains assembly stability

Brand: Cat

Product Images
2H-3771: 8mm Nominal Diameter Cotter Pin

Cat® Cotter Pin secures fasteners by locking nuts or bolts in place, prevents loosening under vibration, and maintains assembly stability

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2H-3771

Units of Measure

USMetric
Cotter End Type: Square End
Material Description: Steel
Pin Length - B (in): 1 1/2
Pin Diameter - A (in): 5/16
Length (in): 1.5
Material: Zinc Plated Steel,Zinc Plated Steel,Carbon Steel,Alloy Mixed: Metal
Pin Diameter (in): 0.31
Pin Type: Cotter Pin
Pin Diameter (mm): 7.94
Length (mm): 38.1
View More
Compatible Models for part number 2H-3771

ROAD RECLAIMER

RM500 RM500B

ROTARY MIXER

RM500B

PIPELAYER

589 578 572R 561M 583K 583H 594H 571G 572G 572R II 561B 561D 561C 594

RECLAIMER MIXER

RM500B RM-500

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced