Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home2H-3801: Bearing-Ball
Home2H-3801: Bearing-Ball
2H-3801: Bearing-Ball

Cat® Single Row Ball Bearing (Special)(Retaining Ring, Single Shield)

Brand: Cat

Product Images
2H-3801: Bearing-Ball
2H-3801: Bearing-Ball
2H-3801: Bearing-Ball
2H-3801: Bearing-Ball
2H-3801: Bearing-Ball

Cat® Single Row Ball Bearing (Special)(Retaining Ring, Single Shield)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2H-3801

Units of Measure

USMetric
Outside Diameter (mm): 90.0
Inside Diameter (mm): 50.0
Height (mm): 20.0
Outside Diameter (in): 3.543
Inside Diameter (in): 1.9685
Height (in): 0.787
Material: Alloy Steel
View More
Compatible Models for part number 2H-3801

PIPELAYER

561B 561D 561C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced