Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals2H-3919: 76.33mm Outer Diameter Lip Type Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals2H-3919: 76.33mm Outer Diameter Lip Type Seal
2H-3919: 76.33mm Outer Diameter Lip Type Seal

Cat® 12.7mm Thick Lip Type Seal for Speed Reducer Elevator

Brand: Cat

Product Images
2H-3919: 76.33mm Outer Diameter Lip Type Seal
2H-3919: 76.33mm Outer Diameter Lip Type Seal
2H-3919: 76.33mm Outer Diameter Lip Type Seal
2H-3919: 76.33mm Outer Diameter Lip Type Seal
2H-3919: 76.33mm Outer Diameter Lip Type Seal

Cat® 12.7mm Thick Lip Type Seal for Speed Reducer Elevator

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2H-3919

Units of Measure

USMetric
Shaft Diameter (mm): 57.15
Outside Diameter (mm): 76.33
Width (mm): 12.7
Shaft Diameter (in): 2.25
Outside Diameter (in): 3.005
Width (in): 0.5
Material: Plastic Plastic,Nitrile / NBR / HNBR / XNBR Rubber
View More
Compatible Models for part number 2H-3919

WHEEL TRACTOR-SCRAPER

613G

WHEEL SCRAPER

613 613C 613C II 623B 613B

WHEEL LOADER

920

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced