Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Cylinders & ComponentsHydraulic Cylinder Seals2H-9247: RING
HomeHydraulicsHydraulic Cylinders & ComponentsHydraulic Cylinder Seals2H-9247: RING
2H-9247: RING

O-ring

Brand: Cat

Product Images
2H-9247: RING
2H-9247: RING
2H-9247: RING
2H-9247: RING
2H-9247: RING

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2H-9247

Units of Measure

USMetric
Polymer: Nbr (nitrile Butadiene)
Groove Diameter - B (+/- 0.127 mm) (mm): 134.3
Material: NBR - Nitrile,Nitrile / NBR / HNBR / XNBR Rubber
Material Hardness: 75a
Cross Section Diameter (mm): 3.53
Cross Section (in): 0.14
Inside Diameter (mm): 132.94
Bore Diameter (mm): 139.7
Groove Diameter - B (+/- 0.005inch) (in): 5.29
Cross Section (mm): 3.53
Inside Diameter (in): 5.234
Dash Size: 252
Material Description: NBR is a versatile material with good abrasion and cut resistance. It works well in Air, Engine Oil, Diesel Fuel, Coolant/Urea, Hydraulic Oil and Automatic Transmission Fluid applications. Do not use with Biodiesel.
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Groove Width - A (+/- 0.004inch) (in): 0.22
Bore Diameter (in): 5.5
Groove Width - A (+/- 0.1016 mm) (mm): 5.61
Cross Section Diameter (in): 0.139
Back-Up Ring: 2K-2961
View More
Compatible Models for part number 2H-9247

UNDERGROUND ART TRUCK

AD60

POWER MODULE

TR43 TR43-E44

INTEGRATED TOOLCARRIER

IT62G

LOAD HAUL DUMP

R1600G R1600H R1700G R3000H R1700 II R2900G R1600 R2900

OEM SOLUTIONS

TR35E44-C9.3BL

WINCH

57H 53 57 55

MOTOR GRADER

120H 120G 16 120M 120K 135H 120M 2 163H 140M 140K 140H 140G 130G 140K 2 143H 12M 2 140M 2 135H NA 163H NA 160M 2 120H NA 140H ES 160H ES 12H NA 120H ES 16G 140H NA 14M 14G 14E 12H 12G 12M 12K 160K 160H 160G 12F 12E 160M 16H NA 160H NA 12H ES 14H NA 120K 2

BACKHOE

D3 931

TRACK SKIDDER

517 D4HTSK III D4HTSK II

WHEEL SKIDDER

535C 535B 545C 525C 525B 525 515 545 508

TRACK-TYPE TRACTOR

D5K LGP D6D SR D6G2 LGP D6XE D4K XL D6R II D3G D3B D4G D4D D4E D6F SR D3K XL D5G D6E SR D6C D6D D6R D6T D6M D6N D6E D6G D7E D6G SR D2 D1 D3 D6 D7 D4K LGP D4K2 LGP D6 XE D5K2 LGP D3K2 LGP D4K2 XL D7R XR D7R LGP D3K2 XL D6R XL D7G2 D7R D7F D7G D7H D8H D9G D6G2 XL D5K XL D5K2 XL D7R II D7E LGP D3K LGP

KNUCKLEBOOM LOADER

539

TRACK FELLER BUNCHER

TK1051

MARINE ENGINE

C9

PIPELAYER

572R II 572R 572G 571G 594

EXCAVATOR

311D LRR 316F L 330 L 320-A L 215B 325B L 312E 312F 320-A S 215C 320-A N 215D 312C 312D 315D L 325-A 322B LN 314D CR 311C 322N 322-A LN 225B 225D 322B 321B 219D 320D2 FM 330-A L 316F 315C 312D2 L 312C L 229D 314E CR 314C 322-A 325B 313F 313D 312D2 312D L 322B L 330-A L 314D LCR 231D 318D2 L 312E L 325-A L 313F L 322 L 314F CR 320N 320B 314E LCR 320B FM LL 320B S 320B N 320B L 320 L 320B U 325-A FM L 313D2 GC 325 LN 319D LN 330B L 325B LN 319D L 325 L 318D L 313D2-GC 313D2 320B LU 320D FM 320B LL 313D2 LGP 322-A L 322-A N 312D2 GC 318E L 229 225 325-A LN 319D 318F L 318F 322 LN 320-A 219 311F LRR 318D2 316E L 315F LCR

ENGINE - GENERATOR SET

3508B

VIBRATORY COMPACTOR

CS-56B CS-68B CS-66B CS-78B CS-79B CP12 CS-76B CP74B CS-74B CB-534D CB-523B CB-536D CB-525B CS12 CS14 CS78B CB-64 CB-54 CB-564D CS68B CS56B CS79B CP-56B CP-68B CP-74B CP76B CS74B CP68B CP56B

RIPPER SCARIFIER

140G 130G 12G 16G

WHEEL TRACTOR

615C II 615 611 627 621 623 641 651 657 666 623B 623G 623E 623F 621B 621E 621F 621G 615C 627B 627G 627E 627F

HYDRAULIC CONTROL

192 182 165 163 143 153 141 140

TRACK LOADER

963 983 953 953B 977D 977H 977K 955C 931B 955H 955K 955L

SOIL COMPACTOR

CP68B CP56B 815 CS76B CS74B CP74B 825H 825G 825C 815F II 815B CP12 815F CP14 CP16 CP17 CS20 CS12 CS13 CS14 CS16 CS17 CS19 CS56B CS68B CS66B CS78B 825G II

BACKHOE LOADER

430F2 442E 430E 430F 426C 436C 446D 446B 444E 430 446

WHEEL DOZER

834 824B 834G 834H 814B 824H 824G 824C 814F II 814F 814 824G II

LANDFILL COMPACTOR

826G II 816F II 816 826C 826B 826G 826H 816B 816F

COMPACT WHEEL LOADER

904B

WHEEL LOADER

972G 972H 972M 972L 986H G926 966D 966C 966F 966E G936 966H 966G 966L 966M 936E 936F 938G 926E 938F 938H 986 980 988 992 980G II 926 936 950 980F II 966F II 980K HLG 972G II 938G II 980B 992B 980C 980F 980H 980G 980L 980K 980M 970F 966G II 982M

TRANSMISSION

TR35

RIPPER

953B 977 963 953 951 955 943 3 7 6 5 4

WHEELED EXCAVATOR

M325B

PNEUMATIC COMPACTOR

CW-14 PS-150C

ENGINE - INDUSTRIAL

3516B

INDUSTRIAL ENGINE

C9.3B

TRUCK

793 793D 793C

CABLE CONTROL

619

WHEEL SCRAPER

666B 621E 633B 633D 657B 639D 615C 615 633 611 666 657

POWERTRAIN

TR43E44-C13BL TR35E44-C9.3B

BULLDOZER

977A 824S 826B 834S 824C 825 824 834 955 7SU 7S LGP 4S 6A 6S 7A 7S 7U 8A 3S 3P 4A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced