Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainTransmissions & ComponentsTransmission Bearings2J-2152: 254mm Outer Diameter Single Tapered Bearing Cup
HomeDrivetrainTransmissions & ComponentsTransmission Bearings2J-2152: 254mm Outer Diameter Single Tapered Bearing Cup
2J-2152: 254mm Outer Diameter Single Tapered Bearing Cup

Cat® Tapered Roller Bearing (Cup Only)

Brand: Cat

Product Images
2J-2152: 254mm Outer Diameter Single Tapered Bearing Cup
2J-2152: 254mm Outer Diameter Single Tapered Bearing Cup
2J-2152: 254mm Outer Diameter Single Tapered Bearing Cup
2J-2152: 254mm Outer Diameter Single Tapered Bearing Cup
2J-2152: 254mm Outer Diameter Single Tapered Bearing Cup

Cat® Tapered Roller Bearing (Cup Only)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2J-2152

Units of Measure

USMetric
Outside Diameter (in): 10.0
Outside Diameter (mm): 254.0
Width (in): 1.875
Width (mm): 47.625
Material: Alloy Steel
View More
Compatible Models for part number 2J-2152

UNDERGROUND ART TRUCK

AE40 AD40

WHEEL TRACTOR

650B 651B 651E 660B 657E 657B 651 641B 657G 666B

ROTARY MIXER

RM800

WHEEL TRACTOR-SCRAPER

657 651

RECLAIMER MIXER

RM800

WHEEL DOZER

844 854G 854K 854 844H 844K

OFF HIGHWAY TRUCK

777G 777E 777 775 773 773GC

WHEEL LOADER

993K 992D 992C 992G 992K 990 II 990K 990H 990 993 992

ROAD RECLAIMER

RM600 RM800

CHALLENGER

MT800 MT700

ARTICULATED TRUCK

D40D D400D

OFF-HIGHWAY TRUCK

D10R

TRUCK

775G 775F 773G LRC 775G OEM 775E 775D 773E 773D 773G 773F 773 777 775G LRC 773G OEM 777C 777B 777D 777G 773B 777F

QUARRY TRUCK

775D 775B 773E 777E

LOGGER

227

FRONT SHOVEL

235C

TRACTOR

772 776 776D 776C 772B 776B

EXCAVATOR

229 225 231D 235B 235C 235D 235 229D 225B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced