Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws2L-3468: SCREW
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws2L-3468: SCREW
2L-3468: SCREW

Brand: Cat

Product Images
2L-3468: SCREW
2L-3468: SCREW

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2L-3468

Units of Measure

USMetric
Hand of Thread: RH
Material: Alloy Mixed: Metal
Thread Size (dia x pitch) (mm): No. 8 (.164)x32
Grip Length (in): 0.754
Bolt Type: Rounded Head (pan)
Thread Size (in): 0
Bolt Length (in): 1.184
Thread Size (mm): No. 8 (.164)
Grip Length (mm): 19.15
Bolt Length (mm): 30.07
View More
Compatible Models for part number 2L-3468

MARINE ENGINE

D353E D379A D379B D353C D353D D399 D349 D346 D348 D326F D398A D398B D342C D342

INDUSTRIAL ENGINE

D342 D343 D348 D349 D346 D342C D398B D398 D399 D379 D353C D353E D353D D379B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced