Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwarePinsOther Pins2L-5893: Spring Pins/Roll Pins
HomeHardware, Seals, & ConsumablesHardwarePinsOther Pins2L-5893: Spring Pins/Roll Pins
2L-5893: Spring Pins/Roll Pins

Inch

Brand: Cat

Product Images
2L-5893: Spring Pins/Roll Pins
2L-5893: Spring Pins/Roll Pins

Inch

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2L-5893
Pin Length - B (in): 3/4
Pin Diameter - A (in): 5/32
Material: Low Alloy Steel
Pin Type: Spring Pins/roll Pins
View More
Compatible Models for part number 2L-5893

GENERATOR

SR4

TRUCK ENGINE

1673C 3306

INTEGRATED TOOLCARRIER

IT62G IT62H IT14G2 IT28 IT18 IT12B IT14F IT38H IT38G IT14G IT14B IT28G IT28B IT62G II IT18F IT18B IT38G II

WHEEL TRACTOR-SCRAPER

621 632 631 613G

LOAD HAUL DUMP

R1300G R1300G II

MOTOR GRADER

120H 120G 120B 120M 120K 120 GC 135H 120M 2 140B 163H 140M 140K 140H 140G 130G 140K 2 143H 12M 2 140M 2 140 GC 135H NA 163H NA 160M 2 120H NA 140H ES 160H ES 12H NA 16M 120H ES 160 16H 16G 14L 140H NA 14M 140 14H 14G 14E 12H 12G 12M 24M 12K 120 160K 160H 160G 12F 160M 16H NA 160H NA 12H ES 14H NA 120K 2

WINCH

528 57H 56H 53 55

TRACK SKIDDER

D5HTSK II D4HTSK III

WHEEL SKIDDER

525 518 515 528

TRACK-TYPE TRACTOR

D6R III D6G2 LGP D3C II D5R LGP D6R II 30/30 D3G D4G D4D D5R2 D4E D5B D5C D5N D5H D5G D6C D6D D6R D6T D6N D6H D7E D5 D10R D10T D11N D11R D11T D7R XR D6H XL D6H XR D7R LGP D6R XL D5H XL D5R XL D7G2 D7R D7F D7G D7H D8T D8R D8N D8H D6R STD D9T D9R D8R II D9L D9N DEUCE D6G2 XL D4C II D7R II D6R LGP D7E LGP

ASPHALT PAVER

AP-800 BG-240C AP-900B AP-1050B AP-800D AP-800C AP-800B BG-260C BG-2455C AP-1000B BG-230 AP-1050 AP-1055B AP-1000 BG-230D AP-1200 BG-245C

MARINE ENGINE

3208 3304 3306 3408 3406 D353E D353C D353D D379A D379B D342C D330C D397D 3408B D375D 3406B D398A D398B D342 D343 D334 D337F D326F 3306B D333A D333B D333C

PIPELAYER

587T 587R 578 561N 561D 561C PL83 PL87 583T 583R 572F 572G 571G 571F 589

STABILIZER MIXER

SM-350

EXCAVATOR

E240 EL240 235B 225 235 215

WATER FORDING TRACTOR

D7R II

VIBRATORY COMPACTOR

CS-431C CS-573 CP-533C CS-583 CS-323C CS-433C CS-563 CS-531C CS-533 CS-531 CP-433C CP-323C CS-533C CP-563C CB-534C CB-534B CB-634 CB-634C CP-563 CB-434B CB-434C CS-583C CP-533 CS-573C CS-563C

RIPPER SCARIFIER

140G 130G 12G 16G

WHEEL TRACTOR

631K 631G 621K OEM 615 627 623G 621R 657G 621G 621H 627B 627G 637G

RECLAIMER MIXER

RM-350B RM-350

HYDRAULIC CONTROL

163 143 153 141 140

TRACK LOADER

963 973 943 941 953 951C 951B 941B 977K 977L 955K 955L 931C II 935C II

SOIL COMPACTOR

815 825H 825G 825C 815F II 815B 825G II

EJECTOR TRUCK

D400E II 740

BACKHOE LOADER

420F2 432F2 430F2 442D 430D 442E 430E 430F 450E 450F 420XE 427F2 438D 416F2 415 416 428F2 424D 426 428 420 446D 422F 434E 422E 434F 420D 432E 444F 420E 432F 432D 444E 415F2 420F 434 430 432 444F2 426 F2 444 440 450 422F2 416E 428F 416F 428D 416D 428E 434F2

WHEEL DOZER

854G 854K 844H 844 834G 834H 834B 814B 824H 824G 824C 814F II 814 824G II

LANDFILL COMPACTOR

826G II 816F II 836H 836G 816 826C 826G 826H 816B

COMPACT WHEEL LOADER

910F 910E 914G2 914G

WHEEL LOADER

972G 972H 950B 950E 950G 962H 962G 950H G926 988B 988G 988H G916 966D 966C 966E G936 966H 966G 930G 930H 966R 930R 930T 936E 924H 924G 962G II 938G 926E 938H 990 II 918F 928G 950G II 928HZ 916 920 980G II 926 930 936 950 950B/950E 924GZ 924HZ 990H 972G II 938G II 980B 980C 992C 980H 980G 992G 992K 994F 966G II 950F II

ROAD RECLAIMER

RR-250B RR-250

SOIL STABILIZER

SS-250B SS-250

GEN SET ENGINE

3304B 3306 3304

CHALLENGER

65 65B

ARTICULATED TRUCK

D44B D250E II D350E II D400E II D300E II D550B 725 740 730 735

RIPPER

D5 977 963 951 955 3 6 5 4 8 11

INDUSTRIAL LOADER

415F2 IL

OFF-HIGHWAY TRUCK

D10R

PNEUMATIC COMPACTOR

PS-200B PS-360B PF-290B PS-150B

INDUSTRIAL ENGINE

3304 3306 D398 D379 D342 D343 D398B D333C D353C D353E D353D D342C D330C D379B

WHEEL SCRAPER

637B 637D 639D 627B 627 637

TRUCK

775F 775E 775D 789C 777B 789B 777D 777F 769D 769C 785 789 797 793D 793B 793C 773E 773D 773F 785C 785D 797B 773B 785B 772 770 777

QUARRY TRUCK

775D 771D

TRACTOR

772B 784C 784B 776 776D 776B 768C

GAS ENGINE

G398 G379A G342C G3304 G3306 G379 G353D

BULLDOZER

8SU D5C PAT 6SU 11SU 8U 4S 5A D5C PATLGP 5P 5S 6A 6S 11U 8A 5A PAT 4A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced