Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsWiring Harnesses & CablesOther Connectors & Terminals2L-8052: Terminal-Insulated
HomeElectrical & ElectronicsWiring Harnesses & CablesOther Connectors & Terminals2L-8052: Terminal-Insulated
2L-8052: Terminal-Insulated

Cat® Insulated Terminal

Brand: Cat

Product Images
2L-8052: Terminal-Insulated
2L-8052: Terminal-Insulated
2L-8052: Terminal-Insulated
2L-8052: Terminal-Insulated
2L-8052: Terminal-Insulated

Cat® Insulated Terminal

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2L-8052

Units of Measure

USMetric
Width (mm): 16.2
Stud Thread Size (mm): M10
Width (in): 0.63
Stud Thread Size (in): 3/8
View More
Compatible Models for part number 2L-8052

GENERATOR

SR4B SR4BHV SR4 SR5

TRUCK ENGINE

1673B 1673C 3306B 3306 1673 1674 1676

INTEGRATED TOOLCARRIER

IT28G IT28B IT18B

WHEEL TRACTOR-SCRAPER

657

POWER PACK

C18

TRACK SKIDDER

527 517 D5HTSK II

WHEEL SKIDDER

535C 545C 525C 518 528

ASPHALT COMPACTOR

CB22B CB2.5 GC CB2.7 GC CC2.7 GC CW16 CB8 CB7 CB16 CB15 CB13 CB10

MINI HYD EXCAVATOR

302CR 301.8 301.9 307B 301.6 301.5 305.5 GC 301.6C 301.8C 301.7CR 305 307

TRACK FELLER BUNCHER

522 521 521B 522B

OEM MOB HYD PWR UNIT

336MHPU

FORESTRY PRODUCTS

FM528 LL 538 548 558 568 FM528

EXCAVATOR

330 L 349D L 320-A L 215B 325B L M315F 324D 375-A L 315D L 325-A M317F 320D2 336D2 L 323F 374F L 323D E300B M318F 345B 345D 349F L 325D L 330 LN 317 315 313 336F L XE 314E CR 326F 350 L 325C 325D 336E H 349F 340F 330-A L 329D LN 336F LN XE M325D MH 320D RR 323D L 326D2 L E240 345D L 320B 320C 320D 235B 235C 235D 314E LCR 345B II MH 323F L 317 GC 336D2 L XE 365B 349F LXE 320D LN 312F GC 336E LNH 320D FM RR 350-A 315 GC 336D LN 320D GC 349D2 323D2 L 330C L 336D2 318D L 568 FM 320D FM 320B LL E120B 352 UHD 340 349 313 GC 349D2 L 352 355 320 319 330 336 333 329D 330-A 395 325D MH 313F LGC 330-A LN 365B II EL300B 320D2 L 324D LN 329D2 330C MH 345C MH 326F LN 345 GC 311D LRR FM538 336D 312D 336F FM548 335F 336F XE 330D2 225B 225D 323D LN 352F XE VG 336 MHPU 320D2 GC 320D2 FM 330-A L 352F-VG M325C 320D LRR 365C L MH 326F L 336D L 350-A L 229D FM558 322-A FM568 324D L 313D 352F 312D L 336F L 374F 325-A L 323D SA 336D2 GC 322 L 330D2 L 323D2 314F CR EL240 336F LNXE 313F GC 336F LN 320B FM LL 320B N 330F 330B 330D 245B 320 L 365B L M325D L MH 336E LH 336D2 LXE 340D2 L 320D L MH3040 319D LN 340F L UHD EL240B EL240C 330B L E240C E240B 326D2 319D L 325 L 307-A 330F LN 330D L 322-A L 229 225 330D MH 329D L 340F L LRE 235 330D LN 568 FM LL E110B 345D L VG 320-A 215 311F LRR 330F L EL200B MH3022 MH3024 329F L 336D2 XE 335F LCR E200B 385C L MH 321D LCR 315F LCR 245 329D2 L

PAVING COMPACTOR

CC2.7 CB-22B C13 MARINE CB2.7 CB2.5 MG630

MULTI TERRAIN LOADER

297D2 XHP 297D2 297D XHP 297D

COMPACT TRACK LOADER

285XE 299D 299D3 299D2 239D 275 285 255 265 249D3 275XE 299D XHP 249D 299D2 XHP 239D3 299D3 XE

WHEEL TRACTOR

641B 623B 623G 621B 621R 621G 627B 627G 627E 651B 615C II 631D 631C 631G 613C II 615 621 637 633C 657E 657B 633D 657G 639D 637G 613B 637D

ROTARY MIXER

RM800 RM500B

HEX BASED SPL SOLUTION

352F OEM 330F OEM

HYDRAULIC CONTROL

163 143 153 141 140 48

VEHICULAR ENGINE

3516 3512 D346 D348 D349

TRACK LOADER

973D 973K 951C 951B 953D 977K 977L 953K 955L 983B 963 973 943 941 953 963D 963K 941B

PETROLEUM ENGINE

3508C 3508B C9 C7 C175-16 3516 3512 C15 C13 C18 C11 C27 C32 3516C 3516B 3512C 3512B

SOIL COMPACTOR

CP44B CP68B 815 CS76B CS74B CP12 GC CS12 GC 815K 815B CS10 CS11 CS12 CS13 CS14 CS16 CS17 CS19 CS56B CS10 GC CS78B CP56B CP7 CP5 CP13 GC CP74B CS5 825K 825C 825B CP11 CP12 CP13 CP14 CP16 CS13 GC CS44B CS68B CS66B CS11 GC

BACKHOE LOADER

420F2 450E 420XE 427F2 438C 416F2 415 416 426 428 436C 424 420 434F 434 430 432 444 440 450 416F 416C 434F2 432F2 430F2 426C 428F2 420E 415F2 444F2 426 F2 422F2 428F 428C

WHEEL DOZER

834B 814B 814K 824B 824C 824K 814

LANDFILL COMPACTOR

816 826C 826B 826K 816K 816B

PETROLEUM GEN SET

C27 C15 C18 C32 3512B 3512C

WHEEL LOADER

982XE 966 XE 962L 962K 962M 980XE 988B 966D 966C 966F 966E G936 966L 966K 966M 924F 924H 924K 926E 926M 962 928G 966 972 966 GC 907K 972 XE 980 982 906K 906M 988 995 992 916 920 980G II 908K 908M 926 924 930 936 938 950 982 XE 980 XE 980K HLG 950B/950E 908 907 906 972M XE 938G II 992B 992C 972XE 970F 994K 972G 972K 972M 972L 950B 950E 950K 950M 950L 930K 930M 936E 936F 938K 938M 918F 966XE 962M Z 950M Z 966M XE 980B 980C 980F 980G 980L 980K 980M 982M

COMPACT WHEEL LOADER

920K 906H2 914 910 906 930 938 920 926 906H 908M 908H2 906M 907H 907M 908H 910K 910M 907H2 914K 914M 918M

ARTICULATED TRUCK

D250B D400E II 725 730 735

UTILITY COMPACTOR

CB4.4 CB4.0 CB2.5 GC CB2.7 CB2.5 CB2.9 CC2.7 GC CB2.7 GC CB1.8 CB1.7 CC2.7

WHEELED EXCAVATOR

M320F W330B M317D2 W345C MH M318D M314-07 M315D M316F M316D M313D M314F M314 M315 M322 M320 M318 M319 M316 M317 M330D M325C MH M313-07 M315D2 MH3026 MH3024 M323F M322D2 M322F M322D W345B II M320D2 M325B

PNEUMATIC COMPACTOR

PS-150C CW-16

ENGINE - INDUSTRIAL

CG170-16 LD700E 3512B 3406B XQ20 3561B

INDUSTRIAL ENGINE

3304 3306 3512 3516 3508 C7 C9 3306B G3520H C32B DG60 D320A 3304B 3412C D342C C32 C27 C18 C175-16 3412 3406 D398 D399 D379 3516B 3516C 3406B 3406C D342 D343 D348 D349 D346 D398B 3408B 3408C 3512B 3512C D333C CG137-08 C4.4 D353C D353E D353D C11 3160 C13 C15 D330C D379B

QUARRY TRUCK

772G 770G

ASPHALT SCREED

SE60 V SE47 V SE60 VT XW SE60 FM SE47 FM SE60 SE50 VT SE50 V SE60VT XW SE47 VT SE60 V XW

WHEEL SCRAPER

666B 621B 657E 666 657

LOGGER

227

TRACTOR

784C 768C 772B 776 776D 776C

GAS ENGINE

G333C G379A G3304 G3306 G3512H G3512E G3512B G3612 G3616 G3608 G3412 G3408C G3408B G3516E G3408 G3406 G3516C G398 G399 G342C G343 G379 CG137-12 G353D G3520 G3512 G3516 G3508

BULLDOZER

6 6SU 7SU 7S LGP 8S 8U 9C 9U 9S 5A 5P 5S 6A 6S 7A 7S 7U 8A

FELLER BUNCHER

FB518

UNDERGROUND ART TRUCK

AE40 AE40 II AD45 AD40

POWER MODULE

XQC1200 3516B 3516C XQC1600 PMG3516 XQ35 XQ2280 PP3516 PM3516 PM3512

SITE PREP TRACTOR

586C 2864C

OFF HIGHWAY TRUCK

777G 796 AC 794 AC 798 AC 785D 789G 789D 3508B 772 770 793D 777 793F 789 785 793 798

MATERIAL HANDLER

MH3250 MH3260 MH3022 MH3024 MH3037 MH3032 MH3049 MH3050 MH3059 M325D L MH M325D MH

WINCH

56 55 59 58 528 57H 56H

MOTOR GRADER

120M 2 130G 140K 2 140M 3 140M 2 12M 3 AWD 160M 3 AWD 24M 160K 160M 140M 3 AWD 14M-3 120G 24 120B 16 14 18 120M 120K 120 GC 140M 140K 140G 12M 3 12M 2 140 GC 160M 2 160M 3 18M3 16M 160 16G 14L 150 14M 140 16GC 14G 12G 12M 12K 14M3 120 16M3 120K 2

ROTARY CUTTER

RC20

TRACK-TYPE TRACTOR

D6G2 LGP D10 D3G D4G D4D D4E D5B D5M D5N D5H D5G D6E SR D6C D6D D6N XL D6R D6T D6M D6N D6E D6G D6H D7E D6N LGP D7R D7F D7G D7H D8T D8L D6K XL D9T D9L D6G2 XL D5K XL D5K LGP D6H II D4K XL D3K XL D4 D5 D8 D4K LGP D10N D10T D11R D11T D6H XR D5H XL D10T2 D8R II D3K LGP

KNUCKLEBOOM LOADER

559D 2384D 579D 2484D

ASPHALT PAVER

AP1055 AP655 PE636 AP400 AP300F AP600 AP500F AP655F SE47 AP-1000F BG-230D AP355F AP455 AP500 AP-800D AP555F AP655F L AP600F AP-655D AP355 AP-1055F AP555 AP300 AP1000

MARINE AUXILIARY

3516C 3516B 3512C 3512B 3508B 3508C

MARINE ENGINE

3304 3306 D353E 3516 3512 D353C D353D 3508 D379A D379B D330A D330B D330C D397D 3408B 3406B D398A D398B 3516B 3516C 3512C D337F C280-16 C280-12 3512B D333A D333B D333C C32 3412 3408 3406 D399 D342C 3508C 3508B D349 D346 D348 D342 D343 D334 D336 C175-16 D326F 3306B 3412D 3304B C280-8

PIPELAYER

561D PL83 PL87 PL72 583R 572G 571G

FRONT SHOVEL

235C

VIBRATORY COMPACTOR

CS-431C CS-44B CS-68B CB1.8 CB1.7 CS-433C CS-66B CS-64B CB-66B CP11 GC CB-64B CP-34 CC4.0 CS12 CB-68B CP-68B CP-44B CS10 GC CP44B CS11 GC CS-56B CS-34 CS-54B CS-78B CP-433C CP12 CS-76B CS-74B CS512 GC CB-634D CB4.0 CB4.4 CP12 GC CS7 CP-54B CP7 CS44B CP-56B CP-74B

MOBILE HYD POWER UNIT

329D L 323D LN 330D2 330FMHPU 325D 324D LN 352FMHPU 336FMHPU 340D2 L 325D L TH43-C18 336F 330F 330D 323D L

PETROLEUM PACKAGE

TH48-E80 TH48-E70 CX35-P800 3508 TH48 TH55 CX31-C11I CX31-C9I CX31-C15I TH31-C9P TH31-C9T TH31-C9I CX31-C13I TH35-C11I CX31-C18I TH35-C13I TH31-E61 TH35-C15I CX35-C18I CX31

RIPPER SCARIFIER

140G 12G 16G 130G

POWER PACKAGE

G3406

GENERATOR SET

G3520 G3516 G3512 3508 XQP150 XQ1140 DG500 3516 3512 XQP20 XQP30 XQ425 XQ125CM 3516C GEN G3516C G3516E G3516H 3508C 3508B C9 C4.4 3516B GEN C2.2 G3512E G3512H G3406 C13 XQ375 XQ35 C13 XQ350 XQ60 G3412 DG400 C18 C15 DG450 DG125 DG100 DG350 SR5 C32 DG150 C175-20 C175-16 DG30 G3520C G3520E G3520H 3512C 3512B DG80 DG60 3516C 3516B 3516E

RECLAIMER MIXER

RM400 RM800 RM500B

ENGINE

G3412 G3516C G3516H 3516E G3406 G3408 C32 INDUSTRIAL 3516PETROLEUM 3508PETROL C32B INDUSTRIAL G3520 G3520J G3520H G3412C 3512PETROL C27 INDUSTRIAL

LOCOMOTIVE ENGINE

C32 C27

EJECTOR TRUCK

D400E II

COLD PLANER

PM312 PM313 PM310

FOREST PRODUCTS

OTHER

WIDE BODY TRUCK

707

ROAD RECLAIMER

RM800 RM400 RM600 RM500B RM500

ENGINE - MACHINE

C9 C27 3304 3306 3408 3208

GEN SET ENGINE

3406C 3406B 3408B 3408C 3516B 3512B 3412 3208 3412C D399 3406 3408 D398B 3304B C3.4B POWER SYS G3520 G3516C 3306 3304 D379B 3508 C280-16 3512 3516

RIPPER

D5 977 963 953 951 955 943 7 6 5 4 9 8

ROTARY/TRACK DRILLS

MD5075 MD5150C MD6290 MD5125 MD5075C

SKID STEER LOADER

226B 226D 232D3 272D XHP 226D3 272D 272D3 272D2 232D 216B 270XE 272D3 XE 272D2 XHP 249D3 250 260 270 236D3

INDUSTRIAL LOADER

415F2 IL

WHEEL FELLER BUNCHER

573C 553C 2570C 563C 2470C 2670C

TRUCK

793F XQ 793F OEM 775E 777C 777D 777G 785 789 770G 795F XQ 793D 793B 793C 793F 772G 773E 773D 797F 773B 777 794 AC 793F CMD 772G OEM 789C 789D 789B 770G OEM 769C 69D 785G 785C 785D 785B 795F AC 793F AC

COMPACTOR

CB-34B XW CB8 CB7 CB-36B CB-34B CB-32B CC-34B CCS7 CCS9 CB10 CB13 CB15 CB16 CB-24B CB-22B CC-24B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced