Sign in
Cat® Insulated Ring Terminal (12-10 AWG)
Brand: Cat
Cat® Insulated Ring Terminal (12-10 AWG)
Brand: Cat
Units of Measure
GENERATOR
SR4B SR4BHV SR4 SR5
INTEGRATED TOOLCARRIER
IT14G IT38F IT62G IT14G2 IT28G IT28B IT18B IT38G II
POWER PACK
C18
TRACK SKIDDER
517 D5HTSK II
WHEEL SKIDDER
535C 545C
ROTARY DRILL
MD6310 MD6250
MINI HYD EXCAVATOR
302.5 304CR 302CR 303.5 301.8 301.6 301.5 304SR 303 SR 301.7CR 303CR 304 305 303.5CR 302.7CR
TRACK FELLER BUNCHER
2290 2491 552 2 541 2 2390 2391 2590 511 522 521 521B 532 522B 541 551 552
RENEWABLE ENERGY
BDP1000 PGS1260 HD
EXCAVATOR
330 L 349D L 320-A L 215B 325B L 320-A N 324D 324E 320D3 GC 315D L 325-A 320D2 320D3 336D2 L 323F 374F L 323D 312-A 322B 385C FS 324E LN 345B 345C 321B 345D 349F L 385C L 325D L 374D L 323F OEM 336F L XE 312C L 323E LN 314E CR 326F 325B 349D 350 L 336E L 325C 349E 325D 336E H 349F 325F 340F 345B L 330-A L 329D LN 314D LCR 336F LN XE 318D2 L 324E L 312E L 320D RR 323D S 323D L 313F L 326D2 L 345D L 320C 320D 320E 235B 314E LCR 365C L 323E SA 323F L 336D2 L XE 365C 349F LXE 325D FM LL 320D LN 390D 390F 336E LNH 320D FM RR 350-A 336D LN 349E L VG 320E L 325D FM 320D GC 349D2 315-A L 323D2 L 336D2 318D L 568 FM 320D FM 313D2 LGP 312D2 GC 324D FM 349D2 L 318F L 320 329E L 329D 329E 330-A 318D2 325D MH 320D2 L 324D LN 329D2 345C MH 326F LN 311D LRR 316F L 312E 312F 336D 312C 336E 312D 336F 314D CR 326D L 335F 336F XE 349E L 330D2 323D LN 352F XE VG 320D2 GC 311-A 320D2 FM 316F 352F-VG M325C 320D LRR 315B 326F L 336D L 312D2 L 350-A L 314C 322-A 324D L 313F 313D 320E RR 312D2 352F 312D L 322B L 324D FM LL 320E LRR 323F LN 336F L 374F 345C L 325-A L 323D SA 323D3 336D2 GC 322 L 330D2 L 323D2 314F CR 336F LNXE 315-A 323E L 336F LN 329E LN 320E LN 330F 330D 390F L 320 L 336E LN 336E LH 336D2 LXE 323F SA 340D2 L 313D2 GC 320D L 390D L 319D LN 340F L UHD 326D2 319D L 325 L 320F L 313D2-GC 313D2 330F LN 330D L 322-A L 318E L 225 330D MH 328D LCR 329D L 340F L LRE 325F LCR 235 330D LN 568 FM LL 318F 345D L VG 320-A 340D L 215 311F LRR 330F L 329F L 336D2 XE 335F LCR 315B L 312 GX 312 GC 321D LCR 375-A 316E L 315F LCR 245 329D2 L
MULTI TERRAIN LOADER
287C2 267B 247B 247B3 287C 287B 277B 277C 257D3 277C2 257B3 257D 257B 267 257 287 277 297C 247
COMPACT TRACK LOADER
279C2 299C 279C 259D 289C 289C2 259B3 259D3
WHEEL TRACTOR
623B 621B 627B 615C II 631D 613C II 615 657E 633D 639D 613B 637D
HEX BASED SPL SOLUTION
320E 352F OEM 330F OEM
HYDRAULIC CONTROL
163 143 183B 153 141 140 48
TRACK LOADER
977K 977L 931B 955K 955L 983B 963 973 983 931 943 953
PETROLEUM TRANSMISSION
CX31-P600-C18I
PETROLEUM ENGINE
3508C C9 C7 C175-16 3516 3512 C15 C13 C18 C11 C32 3516C 3512C 3512B
SOIL COMPACTOR
815 815B 825H 825C 825B 815F II
WHEEL DOZER
834H 834B 814B 834 824B 824H 824C 814F II 814
LANDFILL COMPACTOR
836 816F II 816 826C 826B 826H 836H 816B
PETROLEUM GEN SET
C27 C32 3512B 3512C
COMPACT WHEEL LOADER
906H2 910 901 904H 906H 904B 908M 908H2 906M 907H 907M 908H 914G2 907H2 914G
WHEEL LOADER
960F 962H 962G 986H 986K 988B 988H 966D 966C 966F 966E 966H 966G 924F 924G 926E 928G 907K 986 950G II 906K 906M 988 990 916 920 980G II 908K 908M 926 930 936 950 950B/950E 924GZ 990K 938G II 992C 970F 966G II 972G 972H 988GC 950B 950E 950G 950F 950H 930G 936E 962G II 938G 938F 966F II 972G II 980C 980F 980H 980G 950F II
ARTICULATED TRUCK
D30D D250E D250B D400E II D400D D25D D350D D350E II D300B D40D
PNEUMATIC COMPACTOR
PS-360C
ENGINE - INDUSTRIAL
LD700E 3406B 3561B
INDUSTRIAL ENGINE
3126B 3304 3306 3512 3516 C-15 3508 C7 C9 3306B C32B D320A 3304B 3412C D342C C32 C18 C9.3 C175-16 3412 3406 3508B D398 D399 D379 3516B 3406B 3406C D342 D343 D348 D349 D346 D398B 3408B 3408C 3512E 3512B 3512C C9.3B D333C D353C D353E D353D C-9 C11 C13 C15 D330C D379B
WHEEL SCRAPER
657E 615
QUARRY TRUCK
771D
ASPHALT SCREED
AS3251C AS2252C AS2302C
LOGGER
227
TRACTOR
784C 776D 776C
GAS ENGINE
G379A G3306 G3412 G3408 G3516C G398 G399 G343 G379 G353D G3512 G3516 G3508
BULLDOZER
10C 10S 10U 7SU 7S LGP 8S 9C 9U 9S 4S 5A 5S 6A 6S 7S 3S 3P 4A
POWER MODULE
3516B PP3516 C32 PM3508 PM3516 PM3512
SITE PREP TRACTOR
586C 2864C
OFF HIGHWAY TRUCK
777G 796 AC 794 AC 798 AC 789D 3508B 777 793 798
MATERIAL HANDLER
MH3037 MH3049 MH3295 MH3059
WINCH
53 55 59 57H
MOTOR GRADER
135H 130G 24M 160M 120H 120G 120M 140M 140G 16M 14M 12M
BACKHOE
D3 931
HYDRAULIC SHOVEL
6018 6040
TRACK-TYPE TRACTOR
D10 D3B D4E D5B D5M D5H D6C D6D D6M D6H D7E D7G D7H D8T D8R D8K D9R D9L D9H D7E LGP D6H II D9 GC D3 D5 D8 D10N D10R D10T D11R D11T D6H XR D5H XL D10T2 D7R II
KNUCKLEBOOM LOADER
559C 2384C 579C 2484C
ASPHALT PAVER
BG555E BG-260D BG1000E BG-2455D AP-1000E AP-1000D AP-555E BG-230 BG600D AP-800C AP-600D AP-655D AP-300D AP-1055D AP-1055E AP-1000 BG655D
MARINE ENGINE
3126 3116 3304 3306 3516 3512 3508 D330C 3408B 3406B 3516C 3516E 3512C 3512E D333C C32 3412 3408 3406 D399 D346 D348 D343 3306B 3412C 3304B
PIPELAYER
561D 583K 572G 571G 594H
ENGINE - GENERATOR SET
C1.5DE13.5
VIBRATORY COMPACTOR
CP-533C CP-533E CS-433E CP-663E CP-64 CP-56 CB-534D CB-536D CP-76 CP-74 CB-64 CB-54 CB-564D CB-214E CD-54 CB-214D CB-434D CB-334E XW CS-583E CS-583C CB-34 XW CB-32 CB-34 CB-24 CB-22 CB-14 CS-563C CS-563E CS-56 CS-663E CP-433E CS-423E CS-533C CS-533E CS-76 CS-74 CP-563E CP-563C CS-64 CC-34 CB-224D CB-224E CC-24 CB-225E CB-334E CB-225D CB-335E CP-573E CS-573E CS-683E
TECHNOLOGY
AUTOGUIDNC
PETROLEUM PACKAGE
TH48-E80 TH48-E70 CX35-P800 TH48 TH55 CX31-C11I CX31-C9I CX31-C15I TH31-C9P TH31-C9I CX31-C13I CX31-P600- TH35-C11I CX31-C18I TH35-C13I TH35-C15I CX35-C18I CX31 CX31-P600
MOBILE HYD POWER UNIT
330D L 329D L 323D LN 365C L 390F 330D2 349D L 330FMHPU 385C L 329E 336D L 349E L HVG 349E 325D C7.1 345D 345C 336E HVG 324D LN 349D2 345C L 385C 352FMHPU 323F OEM 336FMHPU 340D2 L 325D L 336F 336D 336E 330F 330D 323D L
POWER PACKAGE
C7
GENERATOR SET
G3516 G3512 G3508 3508 C13GENSET 3516 3512 XQ425 G3516B 3508B C9 3516B GEN C2.2 C18 I6 G3406 C13 XQ375 C32 GEN SET C18 C15 C13 C15 I6 C1.1DE9.5 C2.2DE18E3 C9 GEN SET SR5 C27 C32 C15 GEN SE 3512C 3512B C2.2 GEN S C1.1 C1.5 3516C 3516B
ENERGY STORAGE
ETS1500 PGS1260 PGS1260 HD PGS840
RECLAIMER MIXER
RM-300 RM-500
ENGINE
3512E 3512C 3516E C32 INDUSTRIAL 3516PETROLEUM C15 C18 C13B C32B INDUSTRIAL 3512PETROL C27 INDUSTRIAL
LOCOMOTIVE ENGINE
3512E
EJECTOR TRUCK
D400E II
COLD PLANER
PR-750B PR-1000 PR-1000C
ENGINE - MACHINE
3116 C27 3304 3408 3208
GEN SET ENGINE
3406C 3406B 3408B 3408C 3516B 3512B 3412 3208 3412C D399 3406 3408 D398B 3304B 3306B POWER SYS 3306 3304 D379B 3508 3512 3516
RIPPER
977 963 953 951 955 943 8D 10 3 7 6 5 4 9
SKID STEER LOADER
226B 252B3 226B3 272C 252B 256C 232B 236B 236D 242B3 242D3 216B 262C2 236 232 236B3 248 246 242 262 252 236D3 262B 262C 268B 216 242B 242D 228 226 246B 246C 248B 216B3
BATTERY CHARGER
MEC500
TRUCK
775D 777C 777D 777G 785 789 797 795F XQ 793D 793B 793C 793F 773E 773D 797F 797B 794 AC 793F CMD 789C 789D 789B 769D 785C 785D 785B 795F AC MT4400D AC
WHEEL FELLER BUNCHER
573C 553C 2570C 563C 2470C 2670C
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced