Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsWiring Harnesses & CablesOther Connectors & Terminals2L-8074: Terminal-Insulated
HomeElectrical & ElectronicsWiring Harnesses & CablesOther Connectors & Terminals2L-8074: Terminal-Insulated
2L-8074: Terminal-Insulated

Cat® Insulated Ring Terminal (16-14 AWG)

Brand: Cat

Product Images
2L-8074: Terminal-Insulated
2L-8074: Terminal-Insulated

Cat® Insulated Ring Terminal (16-14 AWG)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2L-8074

Units of Measure

USMetric
Gauge (AWG): 16-14
Stud Thread Size: M3.5 or No. 6
Width (mm): 8.1
Height (mm): 25.9
Width (in): 0.32
Height (in): 1.02
View More
Compatible Models for part number 2L-8074

GENERATOR

SR4B SR4 SR4BHV

INTEGRATED TOOLCARRIER

IT28B IT18B

WHEEL SKIDDER

518C 518

MINI HYD EXCAVATOR

303.5D 305.5E2 301.8 301.9 307C 301.6 301.5 304SR 305.5D 308D 303 SR 301.7CR 304E2 304CR 305E2 303CR 304D CR 302CR 305D CR 303.5CR 302.7CR

TRACK FELLER BUNCHER

2390 2391 1190 2290 2590 1390 2491 TK711 TK732 TK722 TK721 TK752 511 522 521 1190T 1090 532 541 1290T 551 552

EXCAVATOR

345B II 349D L 215B 325B L 312B 336D 312C 324D 336E 312D 324E 315D L 320D2 320D3 336D2 L 322B LN 314D CR 311C 323D 349E L 330D2 322C 323D LN 324E LN 330B LN 321C 330D FM 345C 345D 312B L 548 320D2 GC 325D L 558 320D LRR 315C 336D L 374D L 312C L 314C 538 349D 324D L 336E L 325C 349E 325D 312D L 322B L 324D FM LL 329D LN 314D LCR 324E L 345C L 323D SA 320D RR 323D3 323D S 336D2 GC 323D L 330D2 L 323D2 326D2 L 345D L 313F GC 320B 320C 320D 235B 235C 320B FM LL 320B S 320B N 320B L 336D2 L XE 320C L 325D FM LL 336D2 LXE 320D LN 340D2 L 312F GC 390D 318B N 320D L 320D FM RR 390D L 336D LN 319D LN 349E L VG 330B L 325D FM 325B LN 320D GC 326D2 349D2 319D L 323D2 L 336D2 568 FM 320D FM 320B LL 317B L 330D L 225 328D LCR 329D L 324D FM 349D2 L 235 330D LN 320C FM 319C 568 FM LL 318C 329E L 318B 345D L VG 215 311F LRR 329D 329E 317B LN 336D2 XE 315B L 313F LGC 321D LCR 245 329D2 L 322C FM 320D2 L 324D LN 329D2

WHEEL TRACTOR

651E 615 657 666 657E 627E 613B

HYDRAULIC CONTROL

48 163 143 153 141 140

VEHICULAR ENGINE

3512

TRACK LOADER

963 973 935C 935B 931 943 941 953 951C 951B 941B 977L 931B 931C 955K 955L 931C II 983B 935C II

SOIL COMPACTOR

825C 815B

PETROLEUM ENGINE

3516 3512 3516C 3516B C175-16 C280-12 3512C 3512B

WHEEL DOZER

844H 834 824B 834B 824H 824C 824

LANDFILL COMPACTOR

836 836H 826C 826H 816B

GRAPPLE

120C 518 125C

PETROLEUM GEN SET

3512C

COMPACT WHEEL LOADER

901C2 910 903 902 901 902C2 903C2

WHEEL LOADER

950B 950E 988B 966D 966E 936E 924F 936F 926E 918F 988 992 916 920 926 930 936 950B/950E 990H 992B 980C 992C 980F

ARTICULATED TRUCK

D30D D25D D350D D400D D40D 740 735 OEM 735

WHEELED EXCAVATOR

W330B M325B

ENGINE - INDUSTRIAL

3406B 3516B

PNEUMATIC COMPACTOR

PS-200B PS-300B PS-360C PF-300B PS-150C PS-150B

INDUSTRIAL ENGINE

3116 3114 3304 3306 C175-16 3412 3406 3512 3516 3508B 3508 D398 D399 D379 3406C D342 D343 D348 D349 D346 D398B 3408B 3408C 3512E 3512B 3512C 3306B DG60 D320A D333C 3304B 3412C D353C D353E D353D 3160 D342C D330C D379B

ASPHALT SCREED

AS2251 8-16B 10-20WB 10-20B AS2302 AS2301

WHEEL SCRAPER

666B 657B 666 657

LOGGER

227

TRACTOR

772B 772 776 776B 768C 768B

GAS ENGINE

G333C G398 G399 G379A G342C G3304 G3306 G343 G379 G3512H G3512E G3612 G3616 G353D G3412 G3408C G3516E G3408 G3406 G3516C G3512 G3516 G3508

BULLDOZER

824S 834U 834S 825 7SU 8S 8U 9C 9U 9S 4S 10C 5A 5S 6A 6S 7A 10S 7S 7U 10U 8A 3S 3P 4A

PUMPER

SPF343C

POWER MODULE

C32 3516C PM3508 PM3516 PM3512 PMG3516

QUICK COUPLER

PIN GRAB HEX-WEDGE

LOAD HAUL DUMP

R1600H

OFF HIGHWAY TRUCK

796 AC 794 AC 798 AC 798

WINCH

518 57H 53 55 59 58

MOTOR GRADER

120G 16 140G 130G 16G 140 14G 14E 12G 120 12F

BACKHOE

D3 931

TRACK-TYPE TRACTOR

D6R III D6H II D10 D6R II D3G D3B D4B D4G D4D D4E D5B D5H D5G D6C D6D D6R D6T D6N D6H D7E D3 D5 D6T LGP D6T LGPPAT D6T XW D6T XL D7R D7F D7G D7H D8K D8L D8H D9G D9R D9L D6T XL PAT D9H D6T XW PAT D7R II

ASPHALT PAVER

AP-800 AP-800C AP-800B BG-260C BG-2455C AP-1000B AP-300D BG-230 AP-1055B AP-1000

MARINE ENGINE

3304 3306 3412 3408 3406 3516 3512 3508 D399 D330C 3408B 3406B D349 D346 D348 3516C 3516E D343 3512C 3512E C280-16 C280-12 C175-16 3306B D333C 3412C 3304B C280-6 C280-8

MARINE AUXILIARY

3512 3508 3516C 3516B 3512C 3512B 3508B

LOG LOADR FORST MACH

558

FRONT SHOVEL

235C

VIBRATORY COMPACTOR

CS-431C CP-533C CP-533E CS-44 CS-433C CS-531C CS-533C CS-533E CP-563C CB-534 CB-534C CP-44 CB-614 CS-583C CS-563C

PETROLEUM PACKAGE

3508

MOBILE HYD POWER UNIT

329D L 330D2 349D L 340D2 L 325D L 325D 345D 330D 324D LN 349D2 323D L

RIPPER SCARIFIER

140G 130G 12G 16G

GENERATOR SET

G3406 G3520 G3516 G3512 G3508 C4.4 GEN S 3508 D1500 G3306 G3412 DG400 C13GENSET 3412 DG500 3516 C18 C15 3512 C13 C15 I6 DG450 DG125 C9 GEN SET DG100 C7.1 G3516B G3516C G3516E G3516H C175-16GENSET 3508B DG350 C9 C27 C4.4 C32 3516B GEN DG150 C7.1 GEN S C15 GEN SE C175-20 C175-16 DG30 G3412C C18 I6 G3520C G3520E G3520H G3520K 3512C 3512B DG80 3406C G3512E 3516C G3512H 3516B 3516C GEN SET G3512K 3516E

RECLAIMER MIXER

RM-300 RM-500

ENGINE

C175-16 3512C G3520 3512PETROL

LOCOMOTIVE ENGINE

3516 3512 C175-16 3516C 3516B 3512C 3512B 3508 3508C 3508B

EJECTOR TRUCK

740

COLD PLANER

PR-1000C PR-750B PR-1000

ELECTRIC ROPE SHOVEL

7495 HF 7495

ROAD RECLAIMER

RM-350B

ENGINE - MACHINE

3408 3304 3208

GEN SET ENGINE

3406C 3406B 3408B 3408C 3608 3606 D398B 3304B 3306B G3520 G3508 3306 3304 D379B 3412 3208 3412C 3508 C280-16 D399 3616 3406 3408 3512 3516

RIPPER

977 963 953 951 943 3 7 6 5 4 9 8 10

BOOM

120C

TRUCK

794 AC 777B 789B 769B 769C 797 795F XQ 793B 797B 773B 785B 795F AC 793F AC MT4400D AC 769 773 777

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced