Select Store
For pricing & availability
Add Equipment
Select Store
Add Equipment
Sign in
Cat® Insulated Ring Terminal (16-14 AWG)
Brand: Cat
Cat® Insulated Ring Terminal (16-14 AWG)
Brand: Cat
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Description:
Cat insulated ring terminals are the electrical connectors used for connecting wires to screw or stud terminals.
Attributes:
• 16-14 AWG
• Insulated crimp type ring terminal
• Ring accomodates 5/16 inch (M8 metric) screw
• Blue insulation
• Tin plated
• Secure connection
• Single wire connection
Application:
Cat terminals provide a reliable wire to device interface.
Units of Measure
INTEGRATED TOOLCARRIER
IT14G IT62G IT62H IT28G IT28B IT62G II IT18B IT38G II IT38H IT38G
MACHINE CONTROL
CATSAFETY
ROTARY DRILL
MD6310 MD6250 MD6200 MD6380
MINI HYD EXCAVATOR
303.5E2 CR 304CR 305E2 CR 305E 304E 303ECR 301.8 301.9 301.6 301.5 305.5E 303E CR 301.7CR 304E2 CR 305.5E2 CR 306.5 305 CR 308E CR 302.5 308E SR 307.5 302CR 308E2 SR 303.5 303.5E 308E2CR 305.5 CR 308E2 CR 308E2SR 308.5 303CR 304 308 309 306 310 303.5CR 302.7CR
TRACK FELLER BUNCHER
2491 541 2 TK711 511 522 521 521B 532 522B 2290 TK732 TK1051 TK722 552 2 TK721 TK752 TK751 TK741 2390 2391
EXCAVATOR
349D L 324D 324E 320D2 336D2 L 323D 322B 322C 324E LN 321C 321B OTHER 330C FM 325B 336E L 325C 336E H 318D2 L 324E L 312E L 330 GC 320D RR 320B 320C 320D 320E 235B 235C 235D 314E LCR 317 GC 365C 349F LXE 320D LN 312F GC 320D FM RR 349 GC 320E L 320D GC 315-A L 323D2 L 330C L 320D FM 312D2 GC 313 GC 349D2 L 318F L 329D 329E 330-A 330C LN 313F LGC 320D2 L 329D2 330C MH 326F LN 345 GC 336D 336E 336F 333 GC 314D CR 336F XE 336 MHPU M325C 320D LRR 326F L 336D L 312D2 L 350-A L 324D L 312D L 322B L 374F 345C L 323D2 313F GC 315-A 323GC 323E L 336F LN 320E LN 315B FM L 330B 330C 390F L 336D2 LXE MH3295 340D2 L 320D L 340MHPU 325C FM 340F L UHD 330B L 319D L 350 OEM 318E L 225 336 GC 328D LCR 340F L LRE 325F LCR 235 340D L 215 335F LCR 312 GX 312 GC 329D2 L 345B II 215B 325B L M315F 315D L M317F 374F L M318F 385C FS 345B 345C 349F L 385C L 317 315 313 336F L XE 323E LN 349D 350 L 320 GC 349E 349F 340F 345B L 330-A L 314D LCR 336F LN XE 323D L 313F L 326D2 L 385C 323E SA 336D2 L XE 390F 336E LNH 350-A 315 GC 349E L VG 349D2 336D2 318D L 568 FM 320B LU 320B LL 313D2 LGP 352 UHD 340 349 345 352 350 355 320 326 325 323 329E L 319 330 335 336 333 318D2 323 GC 395 374 311D LRR 316F L 312E FM538 312B 312D FM548 311B 349E L 330D2 3101 323D LN 352F XE VG 312B L 320D2 GC 320D2 FM 352F-VG 365C L MH 315B FM558 FM568 313F 330GC 313D 312D2 352F 320E LRR 336F L 323D SA 336D2 GC 330D2 L 336F LNXE 329E LN 320B FM LL 320B N 320B L 320B U 336E LN 336E LH 313D2 GC MH3040 319D LN 326 GC 326D2 313D2-GC 313D2 326GC 329D L 319D 568 FM LL 311F LRR MH3022 MH3024 336D2 XE 315B L 321D LCR 375-A 316E L 322C FM
PUMP POWER END
WSP305 WSP223 WSP273 WSP255
SHOVEL
6040
MULTI TERRAIN LOADER
287C2 267B 297D XHP 277C2 257D 257B 297D 297C 297D2 XHP 247B 287C 287B 287D 297D2 277B 277D 277C 257D3 267 257 287 277 247
PAVING COMPACTOR
CB2.7 CB2.5 CC2.7
COMPACT TRACK LOADER
279C2 279D3 299D 299C 259D 275 285 253 255 265 249D3 275XE 289C2 289D3 299D3 XE 259D3 285XE 279D 279C 299D3 299D2 239D 299D XHP 289D 289C 249D 299D2 XHP 239D3
ROTARY MIXER
RM800 RM500B
COMBINE HARVESTER
460
SOIL COMPACTOR
CP68B CS76B CS74B CS12 GC CS78B CP56B 825H 825G 825K 825C 825B CP11 CP12 CP13 CP14 CP16 CP17 CS68B CS66B CS11 GC 825 815 CP12 GC 815K 815B 815F CS20 CS11 CS12 CS13 CS14 CS16 CS17 CS19 CS56B CS10 GC CP13 GC CP74B 815F II CS13 GC 825G II
PETROLEUM ENGINE
3508C C9 C7 3412E C175-16 C15 C13 C18 C11 C32 C-15 2016 3516C C280-12 3512E 3512C 3512B
PETROLEUM TRANSMISSION
TH48-E70 CX35-P800 CX31-P600-C18I CX31-P600
BACKHOE LOADER
420F2 416D 420D 430D 415 416 420 430 432 444 440 450
CONTROL, GUIDANCE, MONITORING, AND TECHNOLOGY PRODUCTS
PRODUCTLINK COMMANDSTATION COMMAND CATSAFETY
PETROLEUM GEN SET
G3306B C27 C15 C18 C32 3512B 3512C
WHEEL LOADER
988 XE 986H 986K 980XE G910 988B 988G 988H 988F 988K 950GC 814K 988F II 907K 972 XE 928HZ 906K 906M 908K 908M 980 XE 980K HLG 924GZ 924HZ 990K 990H 972M XE 938G II 993K 992D 992B 992C 992G 992K 972XE 994F 994D 994K 994H 988GC 950B 950E 950G 950H 950K 950M 950L 966XE 980GC 966F II 962M Z 950M Z 972G II 966M XE 982XE 966 XE 962H 962G 962L 962K 962M 966D 966C 966F 966E 966H 966G 966L 966K 966M 924H 924G 924K 926E 926M 962 928G 966 972 966 GC 986 980 982 950G II 988 995 994 990 993 992 916 920 980G II 988K XE 926 924 930 938 950 982 XE 950B/950E 908 907 906 950 GC 966G II 972G 972H 972K 972M 972L 930G 930H 930K 930M 962G II 938G 938H 938K 990 II 938M 966K XE 980B 980C 980H 980G 980L 980K 980M 982M
ARTICULATED TRUCK
D300E II 725 740 745 730 735 725C 730C2 D400E II 725C2 740 GC 730C 735C 735B D250E II D350E II 730 EJECTOR 740C 740B 745C
WHEELED EXCAVATOR
M320F M318D M318F M314-07 M315D M316F M316D M313D M314F M315D2 MH3026 MH3024 MH3040 M324D2 MH M320D2 M317D2 M322D2 MH M322D MH M314 M315 M322 M320 M323 M318 M319 M316 M317 M313-07 M318D MH M323F M322D2 M322F M322D
ENGINE - INDUSTRIAL
3516B 3406B
PNEUMATIC COMPACTOR
PS-300B PS-300C PF-300C PF-300B
INDUSTRIAL ENGINE
3126B 3304 3306 C-12 C-15 C-10 C-16 G3520H D342C C32 C27 C18 C9.3 D398 D399 D379 3516B D342 D349 3512E 3512B 3512C C9.3B D333C C4.4 C-9 C11 3160 C13 C15 D330C D379B 3126 3116 3512 3516 3508 G3520 C7 C9 C32B 3412E C7.1 3412 3406 3406B 3406C D398B 3408E 3408B CG137-08 D353C D353E D353D
QUARRY TRUCK
777E 775D 775B 773E 771D 771C 772G 770G
WHEEL SCRAPER
627G 637K 637G 637D 657E
SPRAY AR
CAT WDS
GAS ENGINE
G379A G3304 G3306 G3512H G3512E G3512B G3512J G3412 G3516J G3516E G3408 G3406 G3516C G3516B G398 G399 G379 G3306B G3304B G3520B G3520J CG137-08 CG137-12 G3612 G3616 G3608 G3408C G3408B G342C G3508J G3508B G353D G3520 G3512 G3516 G3508
TRACTOR
768C 772B 776D 776C 784C 784B 776
PUMPER
CPT372 SPP101 SBF214 SPF343 SPF743 SPF343C SPT342 SUF557
POWER MODULE
3516B OEM POWER TR43-C18L XQG135 XQC1200 XQC1600 PMG3516 XQ35 XQ2280 TR43 PM3516 TR43-E44
TRANSMISSION-ONHIGHWAY
CX31
SITE PREP TRACTOR
586C 2864C
OFF HIGHWAY TRUCK
777G 777E 794 AC 773GC 798 AC 785D 796 AC 789G 789D 772 770 793D 777 775 773 793F 789 785 793 798
LOAD, HAUL, DUMP
R1700K
MOTOR GRADER
135H 120M 2 140M 3 140M 2 12M 3 AWD 120H 24 16 14 18 120M 120K 163H 12M 3 12M 2 163H NA 160M 2 160M 3 120H NA 16GC 16M3 140K 2 135H NA 140H ES 12H NA 140H NA 160M 3 AWD 24H 24M 160K 160H 160M 140M 3 AWD 14M-3 12H ES 120 GC 140M 140K 140H 143H 140 GC 18M3 160H ES 16M 160 16H 14L 150 14M 140 14H 12H 12M 12K 14M3 120 160H NA 120K 2
OEM SOLUTIONS
TR35E44-C9.3BL 3412C
PUMP
WS305 XD WS273 XD WS223 SS WS255 SS
HYDRAULIC SHOVEL
6020 6015 6040 6030 6020B 6060 6015B
MARINE ENGINE
C4.4 3516 3512 3508 C18 C12 C15 D330C 3516C 3516E 3512C 3512E D337F C280-16 C280-12 C32B D333C 3126B C12 MARINE C9.3 D399 D342C D349 D342 C32 MARINE 3304 3306 C9 C7 D353E D353C D353D C-12 3408B C30 C32 3412 3408 3406 3508C C175-16 D326F 3412E C280-6 C280-8
EXPANDED MINING PRODUCTS
LD350
FRONT SHOVEL
385C 5080 235C
ENGINE - GENERATOR SET
3508B
PETROLEUM PACKAGE
CX31-P600- CX35-C18I CX31-P600 TH48-E80 CX31-C11I CX31-C9I CX31-C15I TH31-C9P CX31-C13I C18 TH35-C11I CX31-C18I
ENERGY STORAGE
ETS1500 PGS1260 PGS840 PGS1260 HD CPPMBATT
RECLAIMER MIXER
RM400 RM800 RM500B RM-350B
ENGINE
3512E 3512B G3516C G3516J G3516H 3516E 3126E C15 C18 C7.1 MARIN C32B C32B INDUSTRIAL G3412C C32 MARINE G3408C G3408 C32 INDUSTRIAL C13B G3520 G3520J G3520H C9.3 C27 INDUSTRIAL
LOCOMOTIVE ENGINE
3516C 3516B 3512E 3512C 3512B C175-16 C32 C27 C32B 3508C 3508B
WATER DELIVERY SYSTEM
777G CAT WDS
COLD PLANER
PM620 PM622 PR-750B PR-1000 PM-465 PM820 PM825 PM822 PM-565B PM312 PM313 PM310 PM-201 PR-1000C PM-565
ELECTRIC ROPE SHOVEL
7495 HF 7495
GEN SET ENGINE
G3520B 3412 3126B 3406 3408 G3520 G3508 3508 3512 3516 3408B 3408C 3412C D399 3304B 3306B C3.4B POWER SYS G3516C G3516B 3304 C-12
TRANSMISSION
TR35 CX31
ROTARY/TRACK DRILLS
MD5150C MD6640
RIPPER
10 953 943 3 7 6
COMBINE
470 465 460
SKID STEER LOADER
226B 226D 226D3 272C 272D 232B 232D 236B 236D 216B 270XE 262C2 272D2 XHP 236 232 250 248 246 242 262 260 252 270 236D3 262B 262D 262C 265 262D3 268B 216 228 226 232D3 272D XHP 252B 256C 272D3 272D2 242D3 246D3 272D3 XE 242B 242D 246B 246D 246C 248B
WHEEL FELLER BUNCHER
573C 573D 2670C 2670D 2570C 2570D 563C 563D
POWERTRAIN
TR43E44-C13BL TR43M44-C13B TR35E44-C9.3B
TRACK-TYPE LOADER
973
GENERATOR
SR4 SR5 SR4B SR4BHV XQ330 LC51XX
TRUCK ENGINE
3126B 3126E 3116 3126 C-10 C-12 C-18 C-15 C-16 C7 C9 C-9 C13 C16 C15 C18
WHEEL TRACTOR-SCRAPER
627 623 621 637 632 631 613G 627K LRC 623K LRC 631K 637K 623K 621K 627K 657 651
MACHINE CONTROL & GUID
MINESTARGU
TRACK SKIDDER
517 D5HTSK II
SPL EXCAVATOR BASED SOLN
OEM-PM
ASPHALT COMPACTOR
CB2.7 GC CB2.5 GC CC2.7 GC CW16 CB8 CB7 CB16 CB15 CB13 CB10
WHEEL SKIDDER
518 528 545 535B 528B 525B 530B
RETROFIT AFTERTREATMNT
SCR
OEM MOB HYD PWR UNIT
336MHPU
FORESTRY PRODUCTS
FM528 LL 538 548 558 568 FM528
RENEWABLE ENERGY
BDP1000 PGS1260 HD
WATER FORDING TRACTOR
D7R II
WHEEL TRACTOR
623G 623H 621G 621H 627G 627H 631K 615C II 631D 631E 631G 621K OEM 633D 639D 637G 637D 637E 637K 633E II 651B 651E 615 651 657E 657B
HEX BASED SPL SOLUTION
352F OEM
HYDRAULIC CONTROL
163 153
TRACK LOADER
935C 935B 973C 973K 977K 931B 931C 963D 963C 963K 953C 953D 953K 963 973 983 939 933 931 953 931C II 935C II
WHEEL DOZER
834G 834H 834B 834K 834 824B 844 854 824H 824G 824C 824K 814 824 854G 854K 814K 814F 844H 844K 814F II 824G II
LANDFILL COMPACTOR
836 826 826G II 816F II 816 816K 816B 816F 826C 826B 826G 826H 826K 836H 836G 836K
COMPACT WHEEL LOADER
920K 906H2 914 910 902C2 906 920 910K 910M 907H2 903C2 914K 914M 914G 918M 901C 902C 906H 903C 908M 908H2 906M 907H 907M 908H 901C2
TELEHANDLER
TH103 TH82 TH83 TH1255 TH0842 TH62 TH63 TH1055 TH0642
UTILITY COMPACTOR
CB2.5 GC CC2.7 GC CB2.7 CB2.5 CB2.9 CB2.7 GC CC2.7
ASPHALT SCREED
SE34VT 8-16B AS4251C SE60 VT XW SE60 FM SE47 FM SE60 10-20B SE60 V XW SE60 V SE34V SE50 VT SE50 V
LOGGER
322C 227
BULLDOZER
10C 10S 10U 834U 834S 824S 825 7SU 6A 6S 7A 7S 7U
UNDERGROUND ART TRUCK
AD45B AD60 AD55 AD63 AD30 AD45 AD55B
LOAD HAUL DUMP
R1300G II R1700 XE R1600G R1600H R2900 R2900 XE R1700G R3000H R2900G R1700 R1300G
MATERIAL HANDLER
MH3022 MH3024 MH3037 MH3032 MH3040 MH3049 MH3050 MH3059 MH3250 MH3260 MH3295
WINCH
53 528 57H
BACKHOE
D3 931
ROTARY CUTTER
RC7 RC20
TRACK-TYPE TRACTOR
D10 D11 D3C III D3G D4G D4E D5B D5N D5H D5G D6D D6R D6T D6N D6K D6H D7E D4K2 LGP D6N LGP D7R XR D6T LGP D8 XE D3K2 XL D6T XW D6T XL D5C III D5R XL D7R D7G D7H D8T D8R D8K D8L D9T D9R D9L D9N D9H D6T XW PAT D6R LGP D9 GC D7R SERIES D10N D10R D10T D11R D11T D7R LGP D6T LGPPAT D6K LGP D6R STD D6T XL PAT D5K2 XL D7R II D5R LGP D6R II D5R2 D6N XL D6 XE D3K2 LGP D4K2 XL D6R XL D4C III D6K2 XL D6K XL D6K2 D7E LGP D6XE 30/30 D6K2 LGP D9 D2 D1 D4 D3 D6 D5 D8 D7 D5K2 LGP D5H XL D10T2 D8R II DEUCE
ASPHALT PAVER
AP1055 AP655 PE636 AP600 AP500F AP-1000E AP-1000F AP500 AP555F AP-200 AP600F BG1055E AP555 AP400 AP300F AP655F BG1000E AP-500E SE47 AP-555E BG600D AP355F AP455 AP-600D AP655F L AP-655D AP-300D AP355 AP-1055F AP-1055E AP-255E AP300 BG655D AP1000
MARINE AUXILIARY
C32B 3508C 3516C 3512C 3512B
PIPELAYER
561N 572R PL83 PL87 PL72 PL61 583R 583K 572R II 594H
MINING EXCAVATOR
5230B 5130 5110B 5130B
VIBRATORY COMPACTOR
CS-68B CS-66B CB-534B CB-534D CB-535B CB-536D CD-54 CS-78B CS-323 CP12 CS-76B CS-74B CP12 GC CC-24 CP-56B CP11 GC CC4.0 CS12 CS14 CB-564D CB-434B CB-434D CP-68B CB-32 CS10 GC CB-24 CB-22 CS11 GC CS-56B CB4.0 CB4.4 CS7 CP-323 CP7 CP-74B
MOBILE HYD POWER UNIT
329E 330 MHPU 349E L HVG 350MHPU 352FMHPU 336F 336E 330C 323D L 390F 349E C7.1 336E HVG 349D2 336FMHPU
TECHNOLOGY
AUTOGUIDNC
BATTERY
CPPBCHRG CPPMBATT
GENERATOR SET
G3520 G3516 G3512 D1500 XQ1140 D500GC C13GENSET DG500 3516 3512 D300GC XQ425 3516C GEN G3516B G3516C D600 GC G3516H G3516K 3508B C4.4 D450GC C18 I6 XQP310 D250GC G3512E G3512H G3512K C13 XQ375 C13 XQ350 XQ60 3412 CG137-12 CG137-08 3456 C7.1 3056 3054 DG30 C3.4 C3.3 G3520C G3520B G3520E G3520H G3520K 3512C 3512B G3306B 3516C 3516B 3516E DE500 G3306 D20 D25 XQ230 D30 D400GC XQP60 C18 GEN SE C6.6 D550GC C9 3516B GEN C2.2 D350GC 3516C GEN SET DE630 G3412 DG400 C32 GEN SET C18 C15 C13 C15 I6 DG450 C9.3 C9 GEN SET C175-16GENSET DG350 C27 XQ330 C32 C15 GEN SE C175-20 C175-16 G3412C 3406C C1.5
EJECTOR TRUCK
730C 740B D400E II 730C2 EJ 740
MACHINE CNTRL & GDNC
CMD STATN COMMAND CPM KIT COMMAND CONSOLE
FOREST PRODUCTS
OTHER
ROAD RECLAIMER
RM600 RM500 RM800 RM400 RM500B RM-350B
WIDE BODY TRUCK
707
CHALLENGER
MT765 MT755 MT745 MT735 MTC855 MTC865 MTC835 MTC845 75C MTC735 MTC745 MTC755 MTC765 MT865 MT855 65C 65D MT845 MT835
ENGINE - MACHINE
C-12 3408 3116 3114 C27 C-9 3208
OFF-HIGHWAY TRUCK
D10R
BATTERY CHARGER
MEC500
TRUCK
793F XQ 775G 775F 775E 777C 777D 777G 777F 775G OEM 785 789 797 770G 795F XQ 772G 773E 773D 773G 773F 773B 772 770 777 794 AC 772G OEM 769D 769C 795F AC 793F AC MT4400D AC 773G LRC 793F OEM 793D 793B 793C 793F 797F 797B 775G LRC 793F CMD 789C 789D 789B 770G OEM 785G 773G OEM 785C 785D 785B
COMPACTOR
CB13 CB15 CB16