Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainDifferentialsDifferential Bearings2M-0533: 31mm Width Inner Race
HomeDrivetrainDifferentialsDifferential Bearings2M-0533: 31mm Width Inner Race
2M-0533: 31mm Width Inner Race

Cat® Cylindrical Roller Bearing (Inner Race)

Brand: Cat

Product Images
2M-0533: 31mm Width Inner Race
2M-0533: 31mm Width Inner Race
2M-0533: 31mm Width Inner Race
2M-0533: 31mm Width Inner Race
2M-0533: 31mm Width Inner Race

Cat® Cylindrical Roller Bearing (Inner Race)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2M-0533
Material: Alloy Steel
View More
Compatible Models for part number 2M-0533

TRACK-TYPE TRACTOR

D4C III D4D D4E D4E SR D5C D5C III D3C III

RIPPER

3 4

HYDRAULIC CONTROL

143 140

TRACK LOADER

939 951C 941B 951B 941

BULLDOZER

D5C PATLGP 5A PAT D5C PAT 4A

WINCH

53

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced