Sign in
FLAT WASHER
Brand: Cat
FLAT WASHER
Brand: Cat
Units of Measure
GENERATOR
SR4B SR4BHV WEG SR500 SR4 SR5
TRUCK ENGINE
1673B 1673C 3306C 3306B C-15 C-16 3306 1140 1150 1145 1160 3116 3126 C9 3408B 3406E 3406C 3406B 1674 1693 3408 3406 3208 G3306
INTEGRATED TOOLCARRIER
IT12 IT28 IT18 IT38G IT14G IT38F IT62G IT62H IT14G2 IT24F IT28G IT28F IT62G II IT18B IT38G II
WHEEL TRACTOR-SCRAPER
627 623 621 637 632 631 623K LRC 631K 637K 627K LRC 623K 621K 627K 657 651
TRACK SKIDDER
517 D4HTSK II D4HTSK III
WHEEL SKIDDER
518C 528B 518 528 545 530B 508
ROTARY DRILL
MD6310 MD6250
TRACK FELLER BUNCHER
522 521
UNDERGROUND ARTICULATED TRUCK
AD22
EXCAVATOR
330 L 345B II 215B 325B L 324D 375-A L 315D L 323D E300B 322B 322C 385C FS 345B 345C 321B 345D 385C L 325D L EL300 330 LN 374D L 312C L 330C FM 325B 350 L 325C 325D 345B L 330-A L 314D LCR 231D M325D MH 323D S 323D L 385B E240 385C 345D L 320B 320C 320D 235B 235C 235D 365C L 345B II MH 365C 365B 320C L 325D FM LL 320D LN E300 390D 318B N 350-A 325D FM 325B LN 320D GC 330C L 324D FM 329D 330-A 330C LN 325D MH 330-A LN EL300B 324D LN 330C MH 311D LRR 312B 336D 312C 312D 322B LN 314D CR 311B 311C 325C L 225B 225D 323D LN 330B LN 330D FM 312B L 330-A L M325C 365C L MH 315B 315C 336D L 350-A L 229D 324D L 312D L 322B L 324D FM LL 323D SA EL240 320B S E180 320B N 320B L 245D 315B FM L 330B 330C 330D 245B 365B L M325D L MH EL180 320D L 390D L 319D LN 325C FM 330B L 319D L 317B L 330D L 229 225 330D MH 329D L 235 330D LN 320C FM 318C 318B 215 317B LN 315B L 385C L MH 375-A 245 322C FM
COMPACT TRACK LOADER
285XE 275 285 275XE
WHEEL TRACTOR
660B 641B 666B 623B 623G 623H 623E 623F 621B 621R 621E 621F 621G 621H 621S 627B 627G 627H 627E 627F 650B 633E II 651B 651E 631K 631D 631E 631C 631G 621K OEM 615 613 627 621 623 637 641 651 657 666 633C 657E 657B 633D 657G 639D 637G 613B 637D 613C 637E 637K
HYDRAULIC CONTROL
193 165 163 143 183B 153 141 140 48 173B
VEHICULAR ENGINE
3516 3512 D346 D348 D349
TRACK LOADER
933C 935C 935B 939C 951C 951B 953B 977D 977H 953C 977K 977L 955C 931B 955H 931C 955K 955L 983B 963 973 983 939 933 931 943 941 953 941B 931C II 935C II
PETROLEUM TRANSMISSION
TH55-E70 TH35-E81 TH55FT-E90 TH31-E61 CX31-P600
SOIL COMPACTOR
815 815B 815F 825H 825G 825C 825B 825G II
PETROLEUM ENGINE
3508C 3508B 3412E C175-16 C-15 3516 3512 C15 C18 C27 2016 C32 3516C 3516B 3512E 3512C 3512B
WHEEL DOZER
854G 854K 834G 834H 834B 834K 814B 814F 844H 844K 834 824B 844 854 824H 824G 824C 814 824 824G II
LANDFILL COMPACTOR
836 826G II 816 826C 826B 826G 826H 836H 836G 836K 816B 816F
GRAPPLE
518 120C 125C
PETROLEUM GEN SET
G3306B C27 C15 C32 3512B 3512C
COMPACT WHEEL LOADER
910 910G 914G2 914G
WHEEL LOADER
960F 988 XE 962H 962G 986H 986K 962K G910 988B 988G 988H 988F G916 988K 966D 966C 966F 966E G936 966H 966G 966L 966K 966M 966R 924F 924H 924G 924K 926E 928G 966 972 988F II 986 980 950G II 928HZ 988 994 990 992 916 920 980G II 988K XE 926 930 936 950 950B/950E 924GZ 924HZ 990K 990H 938G II 992D 992B 992C 992G 992K 994F 994D 970F 994H 966G II 972G 972H 972K 972M 972L 988GC 950B 950E 950G 950F 950H 950K 930G 930H 930K 930R 930T 936E 936F 962G II 938G 938F 938K 990 II 980F II 966F II 972G II 980B 980C 980F 980H 980G 980K 950F II
SOIL STABILIZER
SS-250
ARTICULATED TRUCK
D35HP D30C D30D D35C D250E D250B D400E II D300E II D550B 725C2 D400E D400D 730C 725 730 735 725C D44B 730C2 D250E II D25D D25C D350E D350D D350C D350E II D300E D300D D300B 730 EJECTOR D400 D40D
WHEELED EXCAVATOR
W330B M330D M325C MH W345B II M325B
ENGINE - INDUSTRIAL
LD700E 3512B 3406B 3406C 3516B 3561B
INDUSTRIAL ENGINE
3304 3306 3512 3516 C-15 C-16 3508 3306B C32B D320A 3304B 3412E 3412C D342C C32 C27 C18 C7.1 3456 C9.3 C175-16 3412 3406 3508B D398 D399 D379 3516B 3516C 3406E 3406B 3406C D342 D343 D348 D349 D346 D398B 3408E 3408B 3408C 3512E 3512B 3512C C9.3B D333C CG137-08 D353C D353E D353D 3160 C15 D330C D379B
ASPHALT SCREED
10 FT
QUARRY TRUCK
775D 775B 773E 771D 771C
WHEEL SCRAPER
666B 621E 621F 621B 623F 623B 623E 627G 627F 627B 627E 631D 633E 657G 633B 633D 657E 657B 637K 613C 637B 613B 637D 639D 627 633 613 613C II 666 637 657
SPRAY AR
CAT WDS
LOGGER
322C 227
TRACTOR
784C 784B 768C 768B 772B 772 776 776D 776C 776B
GAS ENGINE
G333C G379A G3304 G3306 G3512H G3512E G3512B G3512J G3612 G3412 G3408C G3408B G3516J G3516E G3408 G3406 G3516C G3516B G398 G399 G342C G343 G379 G3306B G3304B G3520B CG137-08 G3508J CG137-12 G3508B G353D G3520 G3512 G3516 G3508
BULLDOZER
834U 834S 6 955 D5C PAT 6SU 10C D5C PATLGP 11U 10S 10U 977A 824S 825 9SU 7SU 11SU 8S 8U 8R 9C 9U 9S 4S 4P 5A 5S 6A 6S 7A 7S 7U 8A 3S 5A PAT 3P 4A
FELLER BUNCHER
FB518
PUMPER
SPS342 SPS343 SPF343 SCT673 SPF743 SPT343 SPT342
UNDERGROUND ART TRUCK
AE40 AE40 II AD45B AD60 AD55 AD63 AD45 AD40 AD22 AD55B
TRANSMISSION-ONHIGHWAY
CX31
POWER MODULE
3516C XQC1600 XQG400 PM3412 TR43-C18L PMG3516 PP3516 C32 PM3508 PM3516 PM3512 XQG135
LOAD HAUL DUMP
R1700 II R1300 R2900 R1300G II R1700G R3000H R2900G R1700 R1300G R1700 XE
REMAN ENGINE
3516B 3406E
OFF HIGHWAY TRUCK
796 AC 794 AC 798 AC 785D 789G 789D 3508B 793D 773 793F 789 793 798
WINCH
53 57 56 55 54 59 58 528 518 54H 57H 56H 59N 59L 58L
OEM SOLUTIONS
TR35E44-C9.3BL 3412C
MOTOR GRADER
135H 130G 140M 3 140M 2 135H NA 140H ES 12M 3 AWD 12H NA 120H ES 140H NA 160M 3 AWD 24H 160K 160H 160G 140M 3 AWD 16H NA 12H ES 14H NA 120H 120G 120B 16 163H 140H 140G 143H 12M 3 12M 2 163H NA 160M 2 160M 3 120H NA 160H ES 160 16H 16G 150 140 14H 14G 14E 12H 12G 120 12F 160H NA
ROTARY CUTTER
RC7
BACKHOE
D3 931
TRACK-TYPE TRACTOR
D6G2 LGP D3C II D10 D11 D3C III D3G D3B D3C D4B D4G D4H D4C D4D D4E D5B D5C D5E D5G D6E SR D6C D6D D6E D6G D6H D7E D6G SR D4E SR D4C III D5C III D7F D7G D7H D8K D8L D8H D9G D9R D9L D9N D9H D6G2 XL D6D SR D6H II D9 GC D4H III D6F SR D3 D5 D10N D10R D10T D11N D11R D11T D6H XL D6H XR D7G2 D10T2 D4H XL D4C II
KNUCKLEBOOM LOADER
539
ASPHALT PAVER
BG-2455D BG-2455C AP-800 AP-1050B AP-800B AP-650B AP-1050 AP-1055B AP-1055D AP-1000 BG-225C BG-245C
MARINE ENGINE
3126 3116 C32 MARINE 3304 3306 C7 D353E 3516 3512 D353C D353D 3508 C-12 C18 C12 D379A D379B D330C 3408B 3408C 3406B 3406C C140 D398A D398B 3516B 3516C 3516E 3512C 3512E C32B 3512B D333C 3126B C12 MARINE 3208 C30 C32 3412 3408 3406 D399 D342C 3508C 3508B D349 D346 D348 D342 D343 C175-16 3306B 3412C 3412E 3412D 3304B
MARINE AUXILIARY
3508 3516C 3516B 3512C 3512B C32B 3508B 3508C
PIPELAYER
561D 561C 583K 572F 572G 571G 571F 589 594H 594
STABILIZER MIXER
SM-350
MINING EXCAVATOR
5230B 5130 5230 5130B
FRONT SHOVEL
235C 385C 5080 5090B
VIBRATORY COMPACTOR
CP-533C CB-614 CS-583C CS-563C CS-553 CS-551 CS-533C CP-563C CB-534 CP-553 CS-573C
PETROLEUM PACKAGE
TH48-E80 TH48-E70 CX35-P800 3508 CX31-C15I CX31-P600- CX31-C18I TH31-E61 TH35-C15I CX35-C18I TH35-E81
MOBILE HYD POWER UNIT
330D L 329D L 323D LN 365C L 385C L 336D L 349E L HVG 325C 325D 336E HVG 324D LN 385C 325D L 330D 330C 323D L
RIPPER SCARIFIER
140G 12G 16G 130G
POWER PACKAGE
G3406
GENERATOR SET
DE1400 G3520 G3516 G3512 G3508 3508 3412C D1500 3304B G3306 3516 3512 XQ425 D1250 3516C GEN G3516B G3516C D1000 G3516E G3516H 3508C 3508B DE1250S 3516B GEN 3306B G3512E G3512H G3512K G3406 C13 XQ375 G3412 3412 C32 GEN SET CG137-12 C32 GENSET CG137-08 DE1500 DE1000S C175-16GENSET SR5 C27 C32 D800 XQP1100 C175-20 C175-16 G3412C DE1250 G3520C G3520B G3520E G3520H 3512C 3512B 3408C C32B 3406C G3306B 3516C 3516B 3516E
MARINE TRANSMISSION
7251 7241 7261
RECLAIMER MIXER
RM400 RM-350B RM-350
ENGINE
C175-16 C32 MARINE G3412 3512E 3512C G3516C G3516J 3516C 3516E G3406 G3408 C32 INDUSTRIAL C15 C18 3508PETROL C32B INDUSTRIAL G3520 G3412C C9.3 C27 INDUSTRIAL
LOCOMOTIVE ENGINE
3516 3516B 3512E 3512C 3512B C175-16 C32 C27 3508C 3508B
EJECTOR TRUCK
730C D400E II 730C2 EJ 730
COLD PLANER
PM820 PM825 PM822 PM620 PM622 PR-750B PR-1000 PR-450C PM-465 PR-1000C PR-450
FOREST PRODUCTS
FB221
WIDE BODY TRUCK
707
ROAD RECLAIMER
RM400 RM-350B RR-250
ENGINE - MACHINE
C27 3304 3408 3208
CHALLENGER
65 70C 65C 65B 65D
GEN SET ENGINE
3406C 3406B 3408B 3408C G3412C 3516B G3520B 3512B 3412 3208 3412C D399 DE800S 3406 3408 D398B DE1100 3304B 3306B POWER SYS G3520 G3516B G3508 G3516 G3512 3508B 3306 3304 D379B 3508 3512 3516
TRANSMISSION
TR35 CX31 HT CX31-P300 CX31
RIPPER
953B 977 963 953 951 955 943 8D 11 10 3 7 6 5 4 9 8
SKID STEER LOADER
270XE 270
MARINE GEAR
3192 7251
BOOM
120C
TRUCK
793F XQ 793F OEM 775E 775D 777C 777B 777D 785 789 793 797 795F XQ 793D 793B 793C 793F 773E 773D 797F 797B 773B 769 773 777 794 AC 793F CMD 789C 789D 789B 769B 769D 769C 69D 785C 785D 785B 795F AC
POWERTRAIN
TR35E44-C9.3B
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced