Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals2M-0890: GASKET
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals2M-0890: GASKET
2M-0890: GASKET

Gasket

Brand: Cat

Product Images
2M-0890: GASKET
2M-0890: GASKET

Gasket

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2M-0890
Material: Fiber Gasket
Overall Width (mm): 61.0
Overall Length (mm): 90.0
View More
Compatible Models for part number 2M-0890

TRACK-TYPE TRACTOR

D4D

TRUCK ENGINE

1673B 1673

MARINE ENGINE

D333A D333B D330A D330B

PIPELAYER

561B

INDUSTRIAL ENGINE

D320A

TRACK LOADER

955H 977H 951B 955K 977K

BULLDOZER

955 977A

MOTOR GRADER

12E

WHEEL LOADER

972G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced