Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersStuds2M-2488: 91mm Long Taper Lock Stud
HomeHardware, Seals, & ConsumablesHardwareFastenersStuds2M-2488: 91mm Long Taper Lock Stud
2M-2488: 91mm Long Taper Lock Stud

Fully Threaded Stud (Rod)

Brand: Cat

Product Images
2M-2488: 91mm Long Taper Lock Stud
2M-2488: 91mm Long Taper Lock Stud
2M-2488: 91mm Long Taper Lock Stud
2M-2488: 91mm Long Taper Lock Stud
2M-2488: 91mm Long Taper Lock Stud

Fully Threaded Stud (Rod)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2M-2488

Units of Measure

USMetric
Stud Type: Fully Threaded Stud (rod)
Material: STEEL,Coating Fluid,Low Alloy Steel,Carbon Steel
Overall Length (in): 3.58
Stud Thread Size (in): 3/8-16
Coating: Plain Finish
Thread Size (mm): .375
Grade: Plain finish
Thread: Coarse Thread UNC
Locking Feature: Dimensions and tolerances for straight, taperlock, and interference thread studs. Metric thread sizes M5 through M64 and unified inch thread sizes � through 1-� inches are covered.
Material Description: ISO Class 8.8 or SAE Grade 5 equivalent
Screw Length - A (in): 3 9/16
Hole Thread Pitch: 16.0
Overall Length (mm): 90.4875
Thread Size (in - TPI) (in): 3/8 - 16
View More
Compatible Models for part number 2M-2488

GENERATOR

XQP500 SR4 SR5 SR4B

TRUCK ENGINE

3406C 3406B

WHEEL SKIDDER

518 528

ROTARY DRILL

MD6310 MD6250

EXCAVATOR

M325C 225 235 215 245 245D 245B

SHOVEL

6040

WHEEL TRACTOR

651E 627 637 631D 631C 623B 623G 623E 623F 621B 633C 657E 621E 621F 633D 657G 639D 627B 627E 627F 637D

HYDRAULIC CONTROL

163 143 153 141 140

TRACK LOADER

941 951C 951B 941B 977K 977L 955K 955L

SOIL COMPACTOR

825G 825C 815

PETROLEUM ENGINE

C15 C18 C27 3516C 3516B C32 3512E 3512C 3512B

WHEEL DOZER

844 854 814B 824G 824C 814 854G 854K 824G II 844K

LANDFILL COMPACTOR

826G II 816 826C 826G

PETROLEUM GEN SET

3512C C27 C15

WHEEL LOADER

990 993 992 920 980G II 930 966D 966C 966F 966E 966R 950 930R 930T 980F II 990K 993K 980B 992D 980C 992C 980F 980G 992G 992K

SOIL STABILIZER

SS-250B SS-250

ARTICULATED TRUCK

D35HP D400E D400D D400 D40D

ENGINE - INDUSTRIAL

3561B 3406B 3406C C15

INDUSTRIAL ENGINE

C32 3516C C27 C18 3406B 3406C D348 D346 D398B 3512B 3512C 3306B C32B 3304 3306 3412 D333C D398 D399 C15 D330C D379 D379B

WHEEL SCRAPER

627 621E 621F 657B 623F 623E 637B 637D 627F 639D 627B 627E 637 657

QUARRY TRUCK

773E

GAS ENGINE

G398 G399 G379A G3408 G3406 G379

TRACTOR

776

BULLDOZER

10SU 6SU 824S 9C 9U 9S 6 5A 5S 6A 6S 10U 825 4A

PUMPER

HT400

POWER MODULE

PM3516

OFF HIGHWAY TRUCK

777 775 773 785D 777G

WINCH

56H 59N 59L 58L 56 55 59

MOTOR GRADER

120G 24 120B 12H NA 140B 140H 140G 16G 140H NA 130G 140 14G 14E 12H 12G 24H 120 160H 160G 12F 16H NA 12H ES 140H ES

HYDRAULIC SHOVEL

6020B 6020 6015 6030 6030 T4 6015B

TRACK-TYPE TRACTOR

D6D SR D6H II D10 D11 D4D D4E D6F SR D5B D5E D6E SR D6C D6D D6R D6E D6H D7F D6G SR D7G D5 D8R D10T2 D9R D8R II D9L D10N D10R D10T D4E SR

MARINE ENGINE

D379A D379B D399 3406B 3406C D349 D346 D348 D398A D398B 3516B

MARINE AUXILIARY

3516B 3512C 3512B

PIPELAYER

561D 561C 572F 572G 571G 571F

STABILIZER MIXER

SM-350

MINING EXCAVATOR

5110B

MOBILE HYD POWER UNIT

TH43-C18

PETROLEUM PACKAGE

TH48-E80 CX35-C18I CX31-C18I

RIPPER SCARIFIER

12G 140G 130G

POWER PACKAGE

G3406

GENERATOR SET

C18 GEN SE DE1400 D1250 G3406 DE1000S D550GC D600 GC C27 C32 D450GC D1500 DE1250S D500GC C15 GEN SE C15 GENSET XQP1100 C32 GEN SET C18 I6 DE1250 C18 C15 C32 GENSET 3512B C15 I6 DE1500 3406C 3516C 3516B

RECLAIMER MIXER

RM-350B RM-350 RM-250C

MARINE TRANSMISSION

7211 7221

ENGINE

C15 C18 C32B INDUSTRIAL G3406 G3408 C27 INDUSTRIAL

LOCOMOTIVE ENGINE

C32 C27 3508C

COLD PLANER

PM-465

ROAD RECLAIMER

RR-250 RR-250B RM-350B

ENGINE - MACHINE

C27

GEN SET ENGINE

3406C 3406B 3516B D398B DE1100 3304B 3306B 3306 3304 D379B POWER SYS D399 C15 GEN SE DE800S

RIPPER

977 951 955 10 6 5 4 9

TRUCK

773E 773G 773G OEM 785C 785D 775G 777G 777F 775G OEM 777

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced