Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageSealsDuo Cone Groups2M-2858: 86.73mm Assembled Outside Diameter Duo Cone Seal
HomeUndercarriageSealsDuo Cone Groups2M-2858: 86.73mm Assembled Outside Diameter Duo Cone Seal
2M-2858: 86.73mm Assembled Outside Diameter Duo Cone Seal

Cat® Seal Gp-Duo Cone (Class C) 86.73mm Assembled OD, 63.35mm Seal Ring ID, 33mm Axial Width

Brand: Cat

Product Images
2M-2858: 86.73mm Assembled Outside Diameter Duo Cone Seal
2M-2858: 86.73mm Assembled Outside Diameter Duo Cone Seal
2M-2858: 86.73mm Assembled Outside Diameter Duo Cone Seal
2M-2858: 86.73mm Assembled Outside Diameter Duo Cone Seal
2M-2858: 86.73mm Assembled Outside Diameter Duo Cone Seal

Cat® Seal Gp-Duo Cone (Class C) 86.73mm Assembled OD, 63.35mm Seal Ring ID, 33mm Axial Width

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2M-2858

We are still working on adding a specification for this part.

Compatible Models for part number 2M-2858

HYDRAULIC CONTROL

163 143 153 140

TRACK LOADER

951C 951B 935B 953B 977D 941B 953C 953D 953K 939 931 955C 931B 955H 931C 943 955K 955L 941 939C 953

SOIL COMPACTOR

815

COLD PLANER

PR-1000C PR-1000 PM-201 PM-565 PR-750B PM-565B

WHEEL DOZER

834 824B

WINCH

53 54H 55

MOTOR GRADER

16 12F 14E

BACKHOE

931 D3

FOREST PRODUCTS

FB221

TRACK SKIDDER

D4HTSK III

TRACK-TYPE TRACTOR

D5K LGP D3 D5 D4H III D4H XL D5K2 LGP D3B D4B D5C III D4H D5K XL D4D D4E D4E SR D5B D5C D5K2 XL D5M D5N D5E D5G D6C

ASPHALT PAVER

AP355

RIPPER

953B 3 6 5 4 977 953 943

PIPELAYER

561N 561M 561B 561D 561C

LOGGER

227

EXCAVATOR

225 215B 215C 215D 225B 225D 215 211B 205B

BULLDOZER

4S 4P 5A D5C PATLGP 5S 3S 5A PAT 3P 955 D5C PAT 4A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced