Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareRod Ends & Control RodsOther Rod Ends & Components2M-4036: Steel Yoke Rod End
HomeHardware, Seals, & ConsumablesHardwareRod Ends & Control RodsOther Rod Ends & Components2M-4036: Steel Yoke Rod End
2M-4036: Steel Yoke Rod End

Cat® 1/4-28" Threaded Steel Yoke Rod End

Brand: Cat

Product Images
2M-4036: Steel Yoke Rod End
2M-4036: Steel Yoke Rod End

Cat® 1/4-28" Threaded Steel Yoke Rod End

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2M-4036

Units of Measure

USMetric
Material Description: Steel
Rod End Type: Yoke Type
Length (mm): 33.0
Length (in): 1.28
Height - C (in): 15.90
Material: Alloy Zinc,Carbon Steel
Length to Pin Hole - A (in): 26.2
Rod Diameter (in): 1.0
Width - D (in): 12.7
Gap Size - B (in): 7.10
View More
Compatible Models for part number 2M-4036

GENERATOR

SR4

TRUCK ENGINE

3208

WHEEL TRACTOR

650B 666 651B 660B 621B 633C 657B 621R 627 621 627B 637 631C 641 651 641B 657 666B

TRACK LOADER

931C II 977H 939 933 931B 955H 931C 935C II

BACKHOE LOADER

436

WHEEL DOZER

834B

WINCH

53

MOTOR GRADER

12G 24H 120G 16 12E 140G 16G 130G 14G

COMPACT WHEEL LOADER

910G

WHEEL LOADER

994 990H 988B 992D 980C 992C 980G 990 II 994D

TRACK-TYPE TRACTOR

D8L D9E D9G D3C II D3C III D4C III D3G D3B D3C D4C II D4B D5C III D4G D4C D5C D5G D6D

WHEEL SKIDDER

518 518C

CHALLENGER

65C 65B 65E 65D 70C 65 75D 75C 75E 75 85C 85E 85D 95E

MARINE ENGINE

3406 D343

RIPPER

3

PIPELAYER

583H 594

INDUSTRIAL ENGINE

D343 3406

WHEEL SCRAPER

633 633B 621B

TRUCK

785 789 793 777B 769 773 769B

TRACTOR

772 776B 768B

BULLDOZER

4P D5C PATLGP 5A PAT D5C PAT

RIPPER SCARIFIER

12G 130G 140G 16G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced