Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainDifferentialsDifferential Bearings2M-5685: 57.14mm Outer Diameter Needle Bearing
HomeDrivetrainDifferentialsDifferential Bearings2M-5685: 57.14mm Outer Diameter Needle Bearing
2M-5685: 57.14mm Outer Diameter Needle Bearing

Cat® Radial Needle Roller and Cage Assembly

Brand: Cat

Product Images
2M-5685: 57.14mm Outer Diameter Needle Bearing
2M-5685: 57.14mm Outer Diameter Needle Bearing
2M-5685: 57.14mm Outer Diameter Needle Bearing
2M-5685: 57.14mm Outer Diameter Needle Bearing
2M-5685: 57.14mm Outer Diameter Needle Bearing

Cat® Radial Needle Roller and Cage Assembly

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2M-5685

Units of Measure

USMetric
Outside Diameter (mm): 57.1
Height (mm): 26.9
Bore Diameter (in): 1.75
Material: Alloy Steel
Bore Diameter (mm): 44.4
Height (in): 1.06
Outside Diameter (in): 2.25
View More
Compatible Models for part number 2M-5685

UNDERGROUND ART TRUCK

AD60 AD55B AD63

WHEEL TRACTOR

666 641 651 657

SOIL COMPACTOR

815B

OFF HIGHWAY TRUCK

775 773

WHEEL DOZER

834 824B 814B 824

LANDFILL COMPACTOR

816B

MOTOR GRADER

120H 120G 24 135H NA 120H ES 120 120K 120H NA 120 GC 135H 120K 2

WHEEL LOADER

992B 966D 966E 992

CHALLENGER

MTC735 MTC745 MTC755 MT700 MTC765

ARTICULATED TRUCK

D35C D350E II D400 D40D D400D D25D D25C D350E D350D D350C D35HP D30C D30D 735

OFF-HIGHWAY TRUCK

D10R

TRUCK

775G 775F 773G LRC 775G OEM 775E 775D 769 773E 773D 773G 773F 773 775G LRC 773G OEM 769B 769C 773B

WHEEL SCRAPER

666 666B 657 657B

QUARRY TRUCK

775D 775B 773E

TRACTOR

772 772B 768C 768B

MOBILE HYD POWER UNIT

TH43-C18

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced