Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainDifferentialsDifferential Bearings2N-2138: 115.00mm Tapered Roller Bearing Cup
HomeDrivetrainDifferentialsDifferential Bearings2N-2138: 115.00mm Tapered Roller Bearing Cup
2N-2138: 115.00mm Tapered Roller Bearing Cup

Cat® Tapered Roller Bearing (Cup only)

Brand: Cat

Product Images
2N-2138: 115.00mm Tapered Roller Bearing Cup
2N-2138: 115.00mm Tapered Roller Bearing Cup
2N-2138: 115.00mm Tapered Roller Bearing Cup
2N-2138: 115.00mm Tapered Roller Bearing Cup
2N-2138: 115.00mm Tapered Roller Bearing Cup

Cat® Tapered Roller Bearing (Cup only)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2N-2138
Material: Alloy Steel
View More
Compatible Models for part number 2N-2138

WINCH

56 56H

MOTOR GRADER

120H 120G 135H NA 120H ES 120 120K 120H NA 120 GC 135H 120K 2

AG TRANSMISSION

TA19-M2WD TA19-M4WD

WHEEL LOADER

992D 992C

TRACK-TYPE TRACTOR

D6H XL D6H XR D6H II D6H

ENGINE - MACHINE

3208

CHALLENGER

MTC735 MTC745 MTC755 MT700 MTC765

RIPPER

6

TRANSMISSION-MILITARY

CX28

INDUSTRIAL ENGINE

3160

LOGGER

227

FRONT SHOVEL

235C

AUGER

A26

EXCAVATOR

229 225 219D 215B 231D 215C 215D 235B 235C 235D 235 245 229D 245D 225B 225D 245B 219 215

BULLDOZER

6 6A 6S 6SU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced