Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits2N-7006: Cover
HomeEngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits2N-7006: Cover
2N-7006: Cover

Cat® Cover (Transmission Case)

Brand: Cat

Product Images
2N-7006: Cover
2N-7006: Cover
2N-7006: Cover
2N-7006: Cover
2N-7006: Cover

Cat® Cover (Transmission Case)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2N-7006

Units of Measure

USMetric
Material Description: Steel
Overall Height (in): 0.3
Overall Width (in): 4.9
Material: Carbon Steel
Overall Length (in): 4.9
Overall Width (mm): 124.5
Overall Height (mm): 7.6
Overall Length (mm): 124.5
View More
Compatible Models for part number 2N-7006

WHEEL SKIDDER

535C 535B 525 515 545C 525C 525B 545

INTEGRATED TOOLCARRIER

IT62G II IT62G IT14F IT38H IT38G IT14B IT18F IT38F IT18B IT38G II IT24F IT12B IT28G IT28F IT18

VEHICULAR ENGINE

D346 D348 D349

COMPACT WHEEL LOADER

910F 910E

WHEEL LOADER

916 938G II 918F 928H 928G 924F 924H 924G G916 962G II 950GC 924GZ 950G II 928F 938G 938F 928HZ 938H 930G 950G 930H 962G 924HZ 950 GC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced