Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesAdapters, Couplings, & FittingsCouplings2P-1416: Reusable Coupling
HomeHoses & TubesAdapters, Couplings, & FittingsCouplings2P-1416: Reusable Coupling
2P-1416: Reusable Coupling

Cat® XT Spiral Reusable Coupling CAT FLANGE – Straight

Brand: Cat

Product Images
2P-1416: Reusable Coupling
2P-1416: Reusable Coupling
2P-1416: Reusable Coupling
2P-1416: Reusable Coupling
2P-1416: Reusable Coupling

Cat® XT Spiral Reusable Coupling CAT FLANGE – Straight

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2P-1416

Units of Measure

USMetric
Connector: Reusable
Material: STEEL,Alloy Copper,Alloy Zinc
Coating: Zinc Plated
Shape: Straight
Connector Type: -24 CAT FLANGE
Length (mm): 164.0
Length (in): 6.46
Cut-Off Factor (mm): 86.0
Cut-Off Factor (in): 3.39
Recommended Hose Size (mm): 31.8
Recommended Hose Size (in): 1.25
Compatible With: SAE 100R12
Seal Type: Nbr 1p-3705, Fkm 235-2476
Description: Reusable Coupling 20XT5ES-R
Applications: Reusable Coupling for use with hydraulic hose. For additional information contact your CAT local dealer
View More
Compatible Models for part number 2P-1416

FRONT SHOVEL

235C

LOGGER

227

EXCAVATOR

375-A 225 245 350-A 235 350-A L 350 L 245D 235B 235C 245B 235D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced