Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeWorkshop SuppliesToolsRatchets & SocketsSockets2P-2334: 1-11/16" Hexagonal Power Socket
HomeWorkshop SuppliesToolsRatchets & SocketsSockets2P-2334: 1-11/16" Hexagonal Power Socket
2P-2334: 1-11/16" Hexagonal Power Socket

Cat® Hexagonal Power Socket efficiently transmits torque from a power tool to a fastener, ensuring secure and accurate fastening

Brand: Cat

Product Images
2P-2334: 1-11/16" Hexagonal Power Socket
2P-2334: 1-11/16" Hexagonal Power Socket

Cat® Hexagonal Power Socket efficiently transmits torque from a power tool to a fastener, ensuring secure and accurate fastening

Brand: Cat

Warranty Information
Return Policy
DescriptionSpecifications
Specifications for part number 2P-2334

Units of Measure

USMetric
Hex Size (mm): 42.86
Hex Size (in): 1.0
Length (in): 3.0
Material: Carbon Steel
Size (mm): 42.863
Size (in): 1 11/16
Length (mm): 76.2
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced