Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeWorkshop SuppliesMetal WorkMetal Cutting2P-5531: Ground Thread Taper Pipe Tap
HomeWorkshop SuppliesMetal WorkMetal Cutting2P-5531: Ground Thread Taper Pipe Tap
2P-5531: Ground Thread Taper Pipe Tap

High Speed Ground Thread Taper Pipe Tap (1/8-27 NPTF)

Brand: Cat

Product Images
2P-5531: Ground Thread Taper Pipe Tap
2P-5531: Ground Thread Taper Pipe Tap

High Speed Ground Thread Taper Pipe Tap (1/8-27 NPTF)

Brand: Cat

Warranty Information
Return Policy
DescriptionSpecifications
Specifications for part number 2P-5531

Units of Measure

USMetric
Type: Tapered
Number of Flutes: 4.0
Overall Length (mm): 54.1
Nominal Size (in): 1/8
Thread Length (in): 3/4
Threads/Inch: 27
Overall Length (in): 2.13
Plug: 2P-5531
Nominal Pipe Size (in): 1/8
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced