Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals2P-6286: 31.75mm Shaft Diameter Lip type Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals2P-6286: 31.75mm Shaft Diameter Lip type Seal
2P-6286: 31.75mm Shaft Diameter Lip type Seal

Cat® Rubber Lip Type Seal Brake Mechanism and Pumps

Brand: Cat

Product Images
2P-6286: 31.75mm Shaft Diameter Lip type Seal
2P-6286: 31.75mm Shaft Diameter Lip type Seal
2P-6286: 31.75mm Shaft Diameter Lip type Seal
2P-6286: 31.75mm Shaft Diameter Lip type Seal
2P-6286: 31.75mm Shaft Diameter Lip type Seal

Cat® Rubber Lip Type Seal Brake Mechanism and Pumps

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2P-6286

Units of Measure

USMetric
Outside Diameter (in): 1.756
Outside Diameter (mm): 44.6
Primary Sealing Material: FKM (Fluoroelastomer)
Seal Type: Lip Type
Shaft Diameter (in): 1.25
Shaft Diameter (mm): 31.75
Style: SB
Width (in): 0.375
Width (mm): 9.52
Material: Fluoroelastomer (FKM) Rubber,Plastic Plastic,Oil Fluid
View More
Compatible Models for part number 2P-6286

TRACK-TYPE TRACTOR

D7F D6G SR D7G D6D SR D6G2 LGP D8K D8H D6F SR D5B D9G D9H D5E D6E SR D6G2 XL D6C D6D D7G2 D6E D6G

GEN SET ENGINE

3508 3512 3516

GENERATOR

SR4

RIPPER

977 8D 951 955 6 5 4

MARINE ENGINE

3516 3512 3508

PIPELAYER

572G 583K 571G 594H 561D 594

HYDRAULIC CONTROL

163 143 183B 153 141 140

INDUSTRIAL ENGINE

3508 3512 3516

VEHICULAR ENGINE

3516

TRACK LOADER

977L

BULLDOZER

8S 5A 5S 6A 6S

WINCH

55

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced