Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsOther Hydraulic Components2P-7212: 9/16" x 37 Degree Fuel Lines Union Elbow Adapter
HomeHydraulicsOther Hydraulic Components2P-7212: 9/16" x 37 Degree Fuel Lines Union Elbow Adapter
2P-7212: 9/16" x 37 Degree Fuel Lines Union Elbow Adapter

Cat® Fuel Lines Union Elbow Adapter connects intersecting fuel lines at a proper angle to ensure sealed flow transitions in equipment units

Brand: Cat

Product Images
2P-7212: 9/16" x 37 Degree Fuel Lines Union Elbow Adapter
2P-7212: 9/16" x 37 Degree Fuel Lines Union Elbow Adapter
2P-7212: 9/16" x 37 Degree Fuel Lines Union Elbow Adapter
2P-7212: 9/16" x 37 Degree Fuel Lines Union Elbow Adapter
2P-7212: 9/16" x 37 Degree Fuel Lines Union Elbow Adapter

Cat® Fuel Lines Union Elbow Adapter connects intersecting fuel lines at a proper angle to ensure sealed flow transitions in equipment units

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2P-7212
Type: Elbow, 45°
Transmission and Hydraulic Oil Compatibile Seal: 3J-1907 (9/16-18)
Oil and Fuel Compatible Seal: 214-7568 (9/16-18)
Connector Type: -6 JIC 37° to -6 JIC 37° Bulkhead
Material Description: Plated Steel
Coolant and Urea Compatible Seal: 6V-3250 (9/16-18)
Thread: 9/16-18 (2X)
Material: Carbon Steel
View More
Compatible Models for part number 2P-7212

UNDERGROUND ART TRUCK

AD60 AD55 AD55B AD63

WHEEL TRACTOR

613C II 615C II 631E 613C 637E 611

ENGINE

C32B INDUSTRIAL C27 INDUSTRIAL

SOIL COMPACTOR

815B

LOAD HAUL DUMP

R1600 R1700G R1300G R3000H R1600G R1600H R1300 R2900G R2900 R1300G II

WHEEL DOZER

814B

LANDFILL COMPACTOR

816B

WHEEL LOADER

992C

WHEEL SKIDDER

518

ENGINE - MACHINE

C27

ROTARY DRILL

MD6380 MD6310 MD6250

BOOM

120C

INDUSTRIAL ENGINE

C32 C32B

TRUCK

793D 797F 793C

WHEEL SCRAPER

651E 657E

LOGGER

227

FRONT SHOVEL

235C

EXCAVATOR

229 225 215B 231D 215C 235B 235C 235D M325C 235 245 229D 245D 225B 225D 245B 219 215

PETROLEUM PACKAGE

TH48-E70

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced