Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesAdapters, Couplings, & FittingsCustom Adapters2P-7734: Oil Cooler Outlet Elbow
HomeHoses & TubesAdapters, Couplings, & FittingsCustom Adapters2P-7734: Oil Cooler Outlet Elbow
2P-7734: Oil Cooler Outlet Elbow

Cat® Oil Cooler Outlet Elbow used in Engine

Brand: Cat

Product Images
2P-7734: Oil Cooler Outlet Elbow
2P-7734: Oil Cooler Outlet Elbow
2P-7734: Oil Cooler Outlet Elbow
2P-7734: Oil Cooler Outlet Elbow
2P-7734: Oil Cooler Outlet Elbow

Cat® Oil Cooler Outlet Elbow used in Engine

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2P-7734
Material: Gray (Flake) Iron
View More
Compatible Models for part number 2P-7734

GENERATOR

SR4

TRUCK ENGINE

1673C G3306 3306C 3306B 3306

POWER MODULE

XQG135

LOAD HAUL DUMP

R1300G R1300

WINCH

57H

MOTOR GRADER

12H 12G 120 160H 12F 160H NA 160H ES 12H NA 12H ES 14H NA 163H NA 140H 140G 140H NA 140H ES 140 143H 14G 14E

WHEEL SKIDDER

528 545

TRACK-TYPE TRACTOR

D7R D7F D7G D7H D5 D6C D6D D7G2

MARINE ENGINE

D330C 3306B D333C 3304 3306 3304B

PIPELAYER

572F 572G 571G 571F 572R 561C

FRONT SHOVEL

235C

EXCAVATOR

330 L 330-A L 235 350-A 330B L 330B LN 330-A 330-A L 235B 235C 235D 330 LN 330-A LN 350-A L 330B 350 L

GENERATOR SET

3306B G3306 G3306B

WHEEL TRACTOR

615 621R 611 621S 627 615C 627B 627E 627F 615C II

HYDRAULIC CONTROL

48 143 141 140

TRACK LOADER

973C 973 977K

SOIL COMPACTOR

815 815B 815F

WHEEL DOZER

814B 814F 814

LANDFILL COMPACTOR

816 816B 816F

PETROLEUM GEN SET

G3306B

WHEEL LOADER

966F II 972G 980B 966D 966C 966F 966E 966G 970F

CHALLENGER

65C 65B 65D 70C 65

GEN SET ENGINE

3306 3304 POWER SYS 3304B 3306B

ARTICULATED TRUCK

D250E D250B D25D D25C D350D D350C D30C D30D D250E II D35C D300E D300D D300B D300E II

RIPPER

7

WHEELED EXCAVATOR

W330B

INDUSTRIAL ENGINE

3304 3306 D333C C7.1 3306B D330C

WHEEL SCRAPER

627 637E 611 637G 637B 637D 627G 627F 639D 627B 627E 615C 637 621E

GAS ENGINE

G3306B G3304B G3304 G3306

BULLDOZER

7SU 7A 7S 7U

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced