Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersNuts2P-8148: 1-5/8-12 Un-2B Thread Hex Nut
HomeHardware, Seals, & ConsumablesHardwareFastenersNuts2P-8148: 1-5/8-12 Un-2B Thread Hex Nut
2P-8148: 1-5/8-12 Un-2B Thread Hex Nut

Swivel Nut (37 Deg)

Brand: Cat

Product Images
2P-8148: 1-5/8-12 Un-2B Thread Hex Nut
2P-8148: 1-5/8-12 Un-2B Thread Hex Nut
2P-8148: 1-5/8-12 Un-2B Thread Hex Nut
2P-8148: 1-5/8-12 Un-2B Thread Hex Nut
2P-8148: 1-5/8-12 Un-2B Thread Hex Nut

Swivel Nut (37 Deg)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2P-8148

Units of Measure

USMetric
Nut Type: Swivel
Transmission and Hydraulic Oil Compatibile Seal: 2S-4078 (1-5/8-12)
Material Description: Plated Steel
Oil and Fuel Compatible Seal: 228-7096 (1-5/8-12)
Coolant and Urea Compatible Seal: 6V-5065 (1-5/8-12)
Length (mm): 31.0
Thread: 1-5/8-12
Hex Size (mm): 51.0
Length (in): 1.22
Hex Size (in): 2.0
Material: Carbon Steel
View More
Compatible Models for part number 2P-8148

PUMPER

SCT673

GEN SET ENGINE

C280-16 3616

GENERATOR SET

C9.3

MARINE ENGINE

C280-16 3616 3612 C280-12 C9.3

LOCOMOTIVE ENGINE

3612

PETROLEUM ENGINE

C280-12

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced