Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainDifferentialsDifferential Bearings2P-8987: 65mm Inner Diameter Tapered Cone Bearing
HomeDrivetrainDifferentialsDifferential Bearings2P-8987: 65mm Inner Diameter Tapered Cone Bearing
2P-8987: 65mm Inner Diameter Tapered Cone Bearing

Cat® Tapered Roller Bearing

Brand: Cat

Product Images
2P-8987: 65mm Inner Diameter Tapered Cone Bearing
2P-8987: 65mm Inner Diameter Tapered Cone Bearing
2P-8987: 65mm Inner Diameter Tapered Cone Bearing
2P-8987: 65mm Inner Diameter Tapered Cone Bearing
2P-8987: 65mm Inner Diameter Tapered Cone Bearing

Cat® Tapered Roller Bearing

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2P-8987

Units of Measure

USMetric
Inside Diameter (mm): 65.0
Width (mm): 28.0
Inside Diameter (in): 2.559
Width (in): 1.102
Material: Alloy Steel
View More
Compatible Models for part number 2P-8987

UNDERGROUND ART TRUCK

AD22 AD45B AD55 AD30

TRUCK ENGINE

C-18

POWER MODULE

TR43-C18L

TRANSMISSION-ONHIGHWAY

CX35 CX31

INTEGRATED TOOLCARRIER

IT62G II IT62G IT62H IT38G II IT38H IT38G IT38F IT28F

WHEEL TRACTOR-SCRAPER

613G

LOAD HAUL DUMP

R1600G R1600H R1600 R1700G R1700 II

OFF HIGHWAY TRUCK

773

OEM SOLUTIONS

TR35E44-C9.3BL

WINCH

54H 55 54

MOTOR GRADER

120G

TRACK SKIDDER

D5HTSK II D4HTSK III D4HTSK II

TRACK-TYPE TRACTOR

D4H III D5H XL D4H D5H D4H XL

WHEEL SKIDDER

525 515 545 518C 555D 530B 535D 535C 535B 545D 545C 528B 525D 525C 525B

ASPHALT PAVER

AP500 PE636 AP400 AP555 AP455

UNDERGROUND ARTICULATED TRUCK

AD22

PETROLEUM PACKAGE

CX31-P600-

MOBILE HYD POWER UNIT

TH43-C18

WHEEL TRACTOR

615 611 615C II 613C II 615C 613C

ENGINE

C15 C18

TRACK LOADER

983B

PETROLEUM TRANSMISSION

CX35-P800 CX31-P600

PETROLEUM ENGINE

C15 C18

SOIL COMPACTOR

815F II 815K 815B 815 815F

EJECTOR TRUCK

730C2 EJ 730C

WHEEL DOZER

814B 814F II 814K 814F 814

COLD PLANER

PM312 PM313 PM310

LANDFILL COMPACTOR

816F II 816K 816 816B 816F

AG TRANSMISSION

TA19-M2WD TA19-M4WD

WHEEL LOADER

962 960F 972G 966 972H 972K 972M 972 972L 966 GC 972 XE 966 XE 966XE 950G II 950B 950E 950G 962H 950F 962G 950H 950K 962L 962K 950M 950L 962M 936 966D 966C 966F 966E G936 966H 966G 966L 966K 966M 966R 950 966F II 962M Z 950M Z 950B/950E 950GC 814K 966K XE 950 GC 972G II 972M XE 938G II 966M XE 936E 936F 992D 962G II 992C 972XE 928F 938G 938F 938H 970F 994H 966G II 950F II

WIDE BODY TRUCK

707

INDUSTRIAL TRACTOR

HA771 HA871 TK381 TK371

CHALLENGER

MTC735 MTC745 MTC755 MT700 MTC765

TRANSMISSION

TR35 CX31 HT CX31 TR16-C7.1 CX31-P300

ARTICULATED TRUCK

730C2 D35HP 730 EJECTOR D400E D400D D350E 730C D400 725 D40D 730 735

RIPPER

5

ENGINE - INDUSTRIAL

3406B 3516B

INDUSTRIAL ENGINE

C18 3406E 3406C C7.1 3456 C-15 C-16 C15

QUARRY TRUCK

775D 775B 773E 771D 771C

TRUCK

69D 773E 773D 773B 775E 775D 769D 769C

WHEEL SCRAPER

611 613C 615C

WHEEL FELLER BUNCHER

543 533 HA770 TK370 TK380 HA870

POWERTRAIN

TR35E44-C9.3B

TRACTOR

768C 772B

BULLDOZER

5A 5P 5S

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced