Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainFinal DriveFinal Drive Bearings2P-8989: 300mm Outer Diameter Cup Bearing
HomeDrivetrainFinal DriveFinal Drive Bearings2P-8989: 300mm Outer Diameter Cup Bearing
2P-8989: 300mm Outer Diameter Cup Bearing

Cat® Bearing-Cup

Brand: Cat

Product Images
2P-8989: 300mm Outer Diameter Cup Bearing
2P-8989: 300mm Outer Diameter Cup Bearing
2P-8989: 300mm Outer Diameter Cup Bearing
2P-8989: 300mm Outer Diameter Cup Bearing
2P-8989: 300mm Outer Diameter Cup Bearing

Cat® Bearing-Cup

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2P-8989

Units of Measure

USMetric
Outside Diameter (mm): 300.0
Width (mm): 51.0
Outside Diameter (in): 11.811
Width (in): 2.007
Material: Alloy Steel
View More
Compatible Models for part number 2P-8989

QUARRY TRUCK

777E

TRUCK

777 777C 777B 777D 777G 777F

TRACTOR

776D 776C 776B 776

OFF HIGHWAY TRUCK

777G 777E 777

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced