Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsWiring Harnesses & CablesBulk MaterialsFlexible Sleeves2R-1034: Electrical Connector Shell
HomeElectrical & ElectronicsWiring Harnesses & CablesBulk MaterialsFlexible Sleeves2R-1034: Electrical Connector Shell
2R-1034: Electrical Connector Shell

Cat® Electrical Connector Shell protects and insulates electrical connections in equipment, ensures safe and reliable battery-related functions

Brand: Cat

Product Images
2R-1034: Electrical Connector Shell
2R-1034: Electrical Connector Shell
2R-1034: Electrical Connector Shell
2R-1034: Electrical Connector Shell
2R-1034: Electrical Connector Shell

Cat® Electrical Connector Shell protects and insulates electrical connections in equipment, ensures safe and reliable battery-related functions

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2R-1034

We are still working on adding a specification for this part.

Compatible Models for part number 2R-1034

WHEEL TRACTOR

627 639D 627B 623B 631D 621B 637D 621R 633D

HYDRAULIC CONTROL

183B

TRACK LOADER

977H 977K 977L 951C 955H 951B

MOTOR GRADER

12G 120G 120 140G 12F 16G 130G 140 14G 14E

WHEEL LOADER

988B

TRACK-TYPE TRACTOR

D7F D7G D5 D8K D4D D8H D4E D5B D9G D9H D6C D6D

RIPPER

8D

PIPELAYER

572G 583K 571G 594H 561D 561C

TRUCK

769C 773B

WHEEL SCRAPER

627 639D 627B 637 637B 637D

TRACTOR

772B 768C

EXCAVATOR

245

BULLDOZER

8S 977A

RIPPER SCARIFIER

140G 12G 130G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced