Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsOther Hydraulic Components2R-6276: 50.00mm Long Straight Adapter
HomeHydraulicsOther Hydraulic Components2R-6276: 50.00mm Long Straight Adapter
2R-6276: 50.00mm Long Straight Adapter

Fluid Carrying Straight Adapter

Brand: Cat

Product Images
2R-6276: 50.00mm Long Straight Adapter
2R-6276: 50.00mm Long Straight Adapter

Fluid Carrying Straight Adapter

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2R-6276
Transmission and Hydraulic Oil Compatibile Seal: 3D-2824 (1-1/16-12)
Oil and Fuel Compatible Seal: 238-5082 (1-1/16-12)
Coolant and Urea Compatible Seal: 6V-5063 (1-1/16-12)
Material Description: Plated Steel
Material: Carbon Steel
View More
Compatible Models for part number 2R-6276

GENERATOR

SR4 SR5 SR4B

TRUCK ENGINE

C7 C9 C-9 C11 C13

INTEGRATED TOOLCARRIER

IT18B IT12 IT28 IT18 IT28B

GEN SET-MILITARY

3608

WHEEL SKIDDER

518 518C

ROTARY DRILL

MD6310 MD6200 MD6250

UNDERGROUND ARTICULATED TRUCK

AD22

HARVESTER HEAD

SAT323 SAT325 SAT422DB SAT322 SAT322T SAT318 SAT223 SAT214 SAT223T SAT323TSC SAT325T SAT323T SAT322TSC SAT318TSC SAT318T HH44 DE

EXCAVATOR

330 L 215B 215C 215D 350-A 225B 225D 330B L 330B LN 219D 350-A L 229D 320D FM 350 L 229 225 330-A L 231D 235 219 215 330-A 235B 235C 235D 245 245D 330B 245B

WHEEL TRACTOR

651E 613 631D 657E 633D 613B 637D 613C

HYDRAULIC CONTROL

193B 193 173B 163 143 183B 153 141 140

TRACK LOADER

963 931C II 973 935C 935B 939 933 943 953 973C 963B 963C 953B 977K 931B 931C 955L 935C II

SOIL COMPACTOR

815B

PETROLEUM ENGINE

C7

WHEEL DOZER

834B 814B 824C

LANDFILL COMPACTOR

836 816B 816F

GRAPPLE

120C 518 125C

COMPACT WHEEL LOADER

910

WHEEL LOADER

950B 950E 992 G926 916 920 G910 988B G916 926 930 936 G936 950B/950E 936E 992D 992B 980C 992C 926E

SOIL STABILIZER

SS-250

ARTICULATED TRUCK

D550B D44B D300B D250B

WHEELED EXCAVATOR

W330B

INDUSTRIAL ENGINE

3126 3126B C7

WHEEL SCRAPER

613C

LOGGER

227

GAS ENGINE

G379A G3516 G379 G3508

TRACTOR

776 776B 768C 772B

BULLDOZER

824S 8S 9C 9U 9S 4S 10C 5A 5S 6A 6S 10S 10U 8A 3S 3P 4A

FELLER BUNCHER

FB518

PUMPER

SCT673

UNDERGROUND ART TRUCK

AD22 AD55B AD60 AD63

POWER MODULE

XQC1600 PMG3516

FELLING HEAD

SAT630 SAT420

TRANSMISSION-ONHIGHWAY

CX28

LOAD HAUL DUMP

R1600G R1600H R1600 R1700G R2900 R1300G R3000H R1700 II R2900G R2900 XE R1300G II R1300

WINCH

518 53 57 55 59 58

MOTOR GRADER

120G 16 160H ES 12H NA 140H 140G 16G 140H NA 130G 143H 14G 12H 12G 160H 160G 160H NA 12H ES 14H NA 163H NA 140H ES

BACKHOE

D3 931

TRACK-TYPE TRACTOR

D10 D3C III D4C III D3B D3C D4B D5C III D4E D6F SR D5B D6D D6E D6G D7F D6G SR D7G D8K D8L D9G D9L D9N D9H D10N D4E SR

MARINE ENGINE

3516B

MARINE AUXILIARY

3516B 3508B

PIPELAYER

578 572G 589 594H

MINING EXCAVATOR

5230

FRONT SHOVEL

235C

VIBRATORY COMPACTOR

CS-323 CP-323 CB-314 CB-614

PETROLEUM PACKAGE

CX31-C9I TH31-C9I

RIPPER SCARIFIER

12G 140G 16G 130G

GENERATOR SET

G3508 G3516B C27 C32 XQP1100 3516C 3516B

LOCOMOTIVE ENGINE

3516

COLD PLANER

PR-750B

ROAD RECLAIMER

RR-250

GEN SET ENGINE

G3516C 3616 3406

RIPPER

953B 8D 977 963 953 951 955 10 943 3 6 5 4 9 8

BOOM

120C

TRUCK

785 789 773B 777B 777 769C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced