Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsOther Hydraulic Components2R-6806: 33.00mm Long Straight Adapter
HomeHydraulicsOther Hydraulic Components2R-6806: 33.00mm Long Straight Adapter
2R-6806: 33.00mm Long Straight Adapter

Fluid Carrying Straight Adapter

Brand: Cat

Product Images
2R-6806: 33.00mm Long Straight Adapter
2R-6806: 33.00mm Long Straight Adapter

Fluid Carrying Straight Adapter

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2R-6806
Transmission and Hydraulic Oil Compatibile Seal: 3J-1907 (9/16-18)
Oil and Fuel Compatible Seal: 214-7568 (9/16-18)
Coolant and Urea Compatible Seal: 6V-3250 (9/16-18)
Material Description: Plated Steel
Material: Carbon Steel
View More
Compatible Models for part number 2R-6806

GENERATOR

SR4B WEG SR500 XQP500 SR4 SR5 LC51XX

TRUCK ENGINE

3306C C-10 C-12 C-18 C-15 C-16 3126E 3116 3126 C7 C9 3176 3408B 3406E 3406C 3406B C-9 C11 C13 C16 C15 C18 3408 3406 3208 3176B G3306

INTEGRATED TOOLCARRIER

IT12 IT28 IT18 IT28B IT18B

WHEEL TRACTOR-SCRAPER

627 637 631 631K 637K 627K LRC 627K 657 651

WHEEL HARVESTER

570B 580B

TRACK SKIDDER

527 D5HTSK II

SPL EXCAVATOR BASED SOLN

OEM-PM

GEN SET-MILITARY

3608

POWER PACK

C18

WHEEL SKIDDER

518 528 508

ASPHALT COMPACTOR

CW16 CB8 CB7 CB10

MINI HYD EXCAVATOR

307-A 307B

ROTARY DRILL

MD6310 MD6250 MD6200 MD6380

TRACK FELLER BUNCHER

TK1051

UNDERGROUND ARTICULATED TRUCK

AD22

HARVESTER HEAD

SAT223 SAT214 SAT223T SAT422DB SAT322TSC SAT323 SAT325 SAT322 SAT322T SAT318 SAT325T SAT323T SAT318TSC HH44 DE SAT323TSC SAT318T

EXCAVATOR

345B II 320-A L 215B 215C 320-A N 215D 324D 336D2 L 374F L E300B 312-A 322C 385C FS 345B 321B 307 385C L 219D 325D L EL300 317 315 313 374D L 336F L XE 330C FM 336E L 325C 325D 336E H 340F 345B L 329D LN 231D 336F LN XE M325D MH 313F L 385B E240 385C 320B 320C 235B 235C 235D 365C L 345B II MH 317 GC 336D2 L XE 365C 365B 325D FM LL E300 390D 318B N 390F 336E LNH 315 GC 336D LN 325D FM 315-A L 330C L 336D2 568 FM 320B LU 320D FM 320B LL 324D FM 319 329D 317 N 330C LN 395 325D MH 365B II EL300B 324D LN 374 330C MH 312B 336D 336E 336F 326D L 336F XE 311B 325C L 225B 225D 3101 330D FM 312B L 311-A 365C L MH 315B 315C 336D L 229D 324D L 313B 324D FM LL 317-A 336F L 374F 336D2 GC 317-A N EL240 336F LNXE 315-A 336F LN 320B FM LL 320B L 245D 315B FM L 330C 330D 245B 390F L 320 L 365B L M325D L MH 320B U 336E LN 336E LH 336D2 LXE MH3295 340D2 L 390D L 325C FM 340F L UHD 317B L 307-A 330D L 229 225 330D MH 328D LCR 329D L 340F L LRE 235 330D LN 568 FM LL 318B 320-A 340D L 219 215 317B LN 336D2 XE 315B L 385C L MH 315F LCR 245 322C FM

SHOVEL

6040

COMPACT TRACK LOADER

285XE 275 285 275XE

WHEEL TRACTOR

623B 623G 623E 623F 621B 621R 621E 621F 621G 621S 627B 627G 627H 627E 627F 633E II 651B 651E 631K 631D 631E 631G 615 627 621 651 633C 657E 657B 633D 657G 639D 637G 637D 613C 637E 637K

ROTARY MIXER

RM800 RM500B

MARINE POWERTRAIN

C12

COMBINE HARVESTER

460

HYDRAULIC CONTROL

193B 193 163 143 183B 153 140 173B

VEHICULAR ENGINE

3516 3512

TRACK LOADER

935C 935B 973K 951C 951B 953B 953C 977K 931B 931C 955K 955L 983B 963 973 939 933 943 941 953 963B 963C 941B 931C II 935C II

PETROLEUM TRANSMISSION

TH48-E80

PETROLEUM ENGINE

3508C C9 C7 3412E C-15 3516 3512 C15 C13 C18 C11 C27 2016 C32 3516C 3516B C280-12 3512E 3512C 3512B

SOIL COMPACTOR

825 815 CP12 GC CS12 GC 815B 815F CS13 CS10 GC CP13 GC 825H 825G 825K 825C 825B CP11 CP13 CS13 GC 825G II CS11 GC

BACKHOE LOADER

420XE 416 428 424 420 434 430 432 444 424B 424B2

WHEEL DOZER

854K 834G 834H 834B 834K 814F 844H 844K 834 824B 844 854 824H 824G 824C 824K 814 824 824G II

LANDFILL COMPACTOR

836 826 826G II 816 826C 826B 826G 826H 826K 836H 836G 836K 816F

PETROLEUM GEN SET

C27 C15 C18 C32 3512C

COMPACT WHEEL LOADER

914 910

WHEEL LOADER

988 XE 986H 986K G926 G910 988B 988G 988H 988F 988K 966D 966C 966F 966E G936 966L 966K 966M 966R 926E 986 988 994 990 993 992 920 980G II 988K XE 926 930 936 950 950B/950E 990K 990H 972M XE 993K 992D 992B 992C 992K 994D 970F 966G II 972K 972M 972L 988GC 950B 950E 950F 930R 930T 936E 936F 990 II 980F II 966F II 966K XE 972G II 966M XE 980B 980C 980F 980H 980G 980K

SOIL STABILIZER

SS-250B SS-250

FORWARDER

584 584HD

ARTICULATED TRUCK

D35HP D400E II D550B 725C2 D400E D400D 740 GC 725 740 735C 735B 745 730 735 OEM 735 725C D44B D350E D350E II 740C 740B 745C D400 D40D

WAGON

776

WHEELED EXCAVATOR

M314-07 M314 M330D M325C MH M313-07 W345B II

ENGINE - INDUSTRIAL

C15 3406B 3406C

INDUSTRIAL ENGINE

3126B 3512 3516 C-12 C-15 C-10 C-16 3508 C7 C9 C3.6 3412E 3412C C32 C27 C18 C7.1 3456 C9.3 3176C 3176B 3412 3406 3508B D398 D399 D379 3516B 3516C 3406E 3406B 3406C D398B 3408E 3408B 3408C 3512E 3512B 3196 C-9 C11 C13 C15 D379B

WHEEL SCRAPER

621E 621B 627G 627F 627B 627E 631G 631E 657G 657E 657B 637K 637E 637G 637B 637D 627 637 657

QUARRY TRUCK

777E 772G 770G

LOGGER

322C 227

TRACTOR

784B 768C 772B 776 776C 776B

GAS ENGINE

G379A G3612 G3616 G3608 G3412 G3406 G3516B G379 G3520B G3512 G3516

BULLDOZER

834U 834S 8SU D5C PAT 3S LGP 10C D5C PATLGP 11U 10S 10U 824S 825 11SU 8S 8U 9C 9U 9S 4P 5A 5S 6A 6S 8A 3S 5A PAT 3P 4A

PUMPER

SPP101 SBF214 SPS343 HT400 SPF343 SCT673 CPT372 SPF743 SPF343C SPT343 SUF557

UNDERGROUND ART TRUCK

AE40 AE40 II AD45B AD60 AD55 AD63 AD30 AD45 AD40 AD22 AD55B

FELLING HEAD

SAT630 SAT420

POWER MODULE

XQC1200 3516C PM3456 TR43-C18L PP3516 C32 C18 PM3516

LOAD HAUL DUMP

R1600G R1600H R1700 II R1300 R1600 R2900 R2900 XE R1300G II R1700G R3000H R2900G R1700 R1300G R1700 XE

SITE PREP TRACTOR

586C 2864C

REMAN ENGINE

3406E

MATERIAL HANDLER

MH3295 M325D L MH M325D MH

OFF HIGHWAY TRUCK

777G 772 770 777 775 773

WINCH

53 55 59 58 57H

MOTOR GRADER

135H 130G 140K 2 140M 3 140M 2 12M 3 AWD 160M 3 AWD 24M 160K 160H 140M 3 AWD 16H NA 120H 120G 24 120B 14 120K 140B 163H 140M 140K 140H 140G 143H 12M 3 12M 2 160M 2 160M 3 160 16H 16G 150 140 14H 14G 14E 12H 12G 12M 12K 14M3 120 12F 120K 2

ROTARY CUTTER

RC7

BACKHOE

D3 931

HYDRAULIC SHOVEL

6020 6018 6015 6040 6030 6030 T4 6030 T2 6020B 6015B 6015 FS 6040 FS

TRACK-TYPE TRACTOR

D6G2 LGP D3C II D10 D11 D8 GC D3C III D3B D3C D4B D4C D4D D4E D5B D5C D5N D5E D6C D6D D6R D6T D6N D6E D6G D7E D6G SR D6 XE D4E SR D6T LGP D4C III D6T XW D6T XL D5C III D8GC D7R D7F D7G D8R D8K D8L D8N D9R D9L D9H D6T XW PAT D6G2 XL D7E LGP D6D SR D6XE D6F SR D2 D1 D3 D6 D5 D7 D10N D10R D10T D11N D11R D11T D6T LGPPAT D10T2 D8R II D6T XL PAT D4C II

ASPHALT PAVER

AP400 BG-260D AP-755 BG-2455D AP-1000D AP455 AP-800 AP-800B AP-1055D AP-1200

MARINE AUXILIARY

3516C 3516B 3512C 3512B C32 3608 3508B

MARINE ENGINE

3196 3116 3176C 3176B C32 MARINE C9 3516 3512 C18 MARINE 3508 C-12 C18 C12 D379A D379B C15 3408B 3406B 3406C 3406E D398A D398B 3516B 3516C 3516E 3512C 3512E C280-16 C280-12 C32B 3512B C12 MARINE C30 C32 C9.3 3412 3408 3406 3616 3612 D399 3508C 3508B 3412E 3412D C280-6 C280-8

PIPELAYER

587R 578 561N 561D 561C PL72 583R 583K 572R 572F 572G 571G 571F 589 594H

STABILIZER MIXER

SM-350

EXPANDED MINING PRODUCTS

LD350

FRONT SHOVEL

235C 385C 5090B

VIBRATORY COMPACTOR

CP11 GC CB-614 CS10 GC CS11 GC CS-323 CS512 GC CP12 GC CS7 CP-323 CP7

MOBILE HYD POWER UNIT

330D L 329D L 365C L 390F 385C L 336D L 325C 325D 336E HVG 324D LN 385C 336FMHPU 340D2 L 325D L TH43-C18 336F 336D 336E 330D 330C

PETROLEUM PACKAGE

TH48-E80 TH48-E70 CX35-P800 3508 CX31-C11I CX31-C15I TH31-C9P TH31-C9I CX31-C13I C18 TH35-C11I CX31-C18I TH35-C13I CX35-C18I

RIPPER SCARIFIER

140G 12G 16G 130G

POWER PACKAGE

C7

GENERATOR SET

DE500 G3516 G3512 3508 3412C D1500 XQ1140 D500GC C13GENSET D400GC 3516 3512 C18 GEN SE XQ425 D550GC G3516B D600 GC 3508C 3508B C9 D450GC D350GC XQP300 C18 I6 DE450SGC C13 XQ375 DE630 C18 GENSET DE450GC C15 GENSET 3412 C32 GEN SET C18 C15 C13 C15 I6 DE550GC C18 MARINE GS 3456 C9.3 C18 GEN SET C9 GEN SET C27 C32 C15 GEN SE DE500SGC G3520B 3512C 3512B DE500GC C32B 3406C 3406E 3516C 3516B

RECLAIMER MIXER

RM-350B RM-350 RM800 RM500B RM-500 RM-250C

ENGINE

C32 MARINE 3512E 3512C 3516C 3516E C32 INDUSTRIAL 3516PETROLEUM C15 C18 3508PETROL C3.6 3512PETROL C9.3 C27 INDUSTRIAL

LOCOMOTIVE ENGINE

C18 3516B 3612 3512B C32 C27 3508B

EJECTOR TRUCK

D400E II 740B 740 730

COLD PLANER

PM820 PM825 PM822 PM620 PM622 PR-750B PM312 PM313 PM310 PR-1000 PM-465 PM-200 PM-201 PR-1000C PR-450 PM-102 PM-565

COMBAT VEHICLE ENGINE

C13

ELECTRIC ROPE SHOVEL

7495 HF 7495

ROAD RECLAIMER

RM800 RR-250B RM600 RM500B RM-350B RM500 RR-250

ENGINE - MACHINE

3516C C-12 C9 C27 C4.4 C-9 3408 3176C

CHALLENGER

75 MT765 MT755 MT745 MT735 75D 75C 75E 95E MTC735 MTC745 MTC755 MTC765 MT865 MT855 65C 65E 65D MT845 MT835 85C 85E 85D MTC855 MTC865 MTC835 MTC845

GEN SET ENGINE

3406C 3406E 3406B 3408B 3408C 3608 3606 3516B G3520B C13GENSET 3512B 3456 D399 3616 3126B 3408 D398B POWER SYS 3508B 3306 D379B C-12 3508 C280-16 3512 3516

COMBINE

470 465 460

RIPPER

953B 977 963 953 951 955 943 9D 8D 11 10 3 6 5 4 9 8

ROTARY/TRACK DRILLS

MD5075 MD5150C MD6290 MD5125 MD5075C

SKID STEER LOADER

232D3 226D3 270XE 270

OFF-HIGHWAY TRUCK

D10R

TRUCK

773G LRC 775G 775F 777C 777B 777D 777G 777F 775G OEM 785 789 793 797 770G 793D 793B 793C 772G 773G 773F 797B 773B 772 770 777 775G LRC 772G OEM 789B 770G OEM 769C 69D 773G OEM 785B

WHEEL FELLER BUNCHER

573

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced