Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersNuts2S-0680: 1 1/4''-12 Hex Lock Nut
HomeHardware, Seals, & ConsumablesHardwareFastenersNuts2S-0680: 1 1/4''-12 Hex Lock Nut
2S-0680: 1 1/4''-12 Hex Lock Nut

Lock Nut

Brand: Cat

Product Images
2S-0680: 1 1/4''-12 Hex Lock Nut
2S-0680: 1 1/4''-12 Hex Lock Nut
2S-0680: 1 1/4''-12 Hex Lock Nut
2S-0680: 1 1/4''-12 Hex Lock Nut
2S-0680: 1 1/4''-12 Hex Lock Nut

Lock Nut

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2S-0680

Units of Measure

USMetric
Thickness (mm): 19.4
Lock Mechanism: Nylon Insert
Thickness (in): 0.764
Height (in): 0.76
Nut Type: Hex
Drive (in): 1.815
Thread Size (in - TPI) (in): 5/4-12
Material: STEEL,Alloy Zinc,Other Mixed: Metal-Nonmetal
Material Description:  SAE J995 Grade 8
Coating: Zinc
Hand of Thread: RH
Thread Size (in): 0.049
Class or Grade: Sae J995 Grade 8
Thread Size (mm): 1.250
Thread Size (dia x pitch) (mm): 1.250x12
Drive (mm): 46.1
View More
Compatible Models for part number 2S-0680

WHEEL SKIDDER

515 518C 528B 525 530B

ROTARY DRILL

MD6380

FELLING HEAD

HFW222 SS-56

WHEEL SCRAPER

623B 623E

WHEEL FELLER BUNCHER

2670D

BACKHOE

D4

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced