Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Washers2S-0736: 17mm Inner Diameter Washer
HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Washers2S-0736: 17mm Inner Diameter Washer
2S-0736: 17mm Inner Diameter Washer

FLAT WASHER

Brand: Cat

Product Images
2S-0736: 17mm Inner Diameter Washer
2S-0736: 17mm Inner Diameter Washer
2S-0736: 17mm Inner Diameter Washer
2S-0736: 17mm Inner Diameter Washer
2S-0736: 17mm Inner Diameter Washer

FLAT WASHER

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2S-0736

Units of Measure

USMetric
Material: HARDENED STEEL,Low Alloy Steel,Alloy Zinc
Washer Type: Flat
Fits Bolt Sizes (in): 5/8
Fits Bolt Sizes (mm): M16
Coating: Zinc Phosphate + Oil
Outer Diameter (in): 1.063
Outer Diameter (mm): 27.0
Thickness (in): 0.138
Thickness (mm): 3.5
Inside Diameter (mm): 17.0
Inside Diameter (in): 0.669
Outside Diameter (in): 1.063
Outside Diameter (mm): 27.0
View More
Compatible Models for part number 2S-0736

UNDERGROUND ART TRUCK

AE40 AE40 II AD30 AD45 AD40

GENERATOR

XQ330 SR4B SR4 LC51XX

TRUCK ENGINE

1673C 3306C 3306B 1674 1676 3306 3126 G3306

POWER MODULE

XQG135

INTEGRATED TOOLCARRIER

IT12

WHEEL TRACTOR-SCRAPER

627 621 637 627K LRC 631 631K 621K 627K 637K

LOAD HAUL DUMP

R1700G R1300 R1300G

OFF HIGHWAY TRUCK

796 AC 794 AC 798 AC 798

MOTOR GRADER

120G 120B 14 140B 140M 140H 140G 130G 143H 12M 3 12M 2 140M 3 140M 2 163H NA 160M 2 160M 3 140H ES 12M 3 AWD 160H ES 12H NA 160 14L 140H NA 150 160M 3 AWD 140 14G 14E 12H 12G 12M 120 160H 160G 12F 160M 140M 3 AWD 160H NA 12H ES 14H NA

WINCH

528 518 57H 56H 57 56 55 58 59N 59L 58L

TRACK SKIDDER

D5HTSK II 527 517 D4HTSK III

TRACK-TYPE TRACTOR

D6D SR D6G2 LGP D6H II D4H III D4H D4D D4E D6F SR D5B D5H D5E D6E SR D6C D6D D6R D6E D6G D6H D6G SR D5 D4E SR D6H XL D6H XR D6GC D5H XL D7G2 D7R D7F D7G D7H D8K D8L D9G D9N D9H D6G2 XL D4H XL

WHEEL SKIDDER

518C 528B 525 518 515 528 545 530B 508

ROTARY DRILL

MD6380

MINI HYD EXCAVATOR

303.5C 303.5E 303.5D 303ECR 305.5E2 305.5D 305.5E 303E CR 303.5E2 CR 304E2 304C CR 305E2 303C CR 304E2 CR 304D CR 305C CR 305.5E2 CR 304.5E2 305E2 CR 305E 305D CR 304E 303.5E2

MARINE AUXILIARY

3512C

MARINE ENGINE

3126B 3126 3116 3208 3304 3306 C7 D379A D379B D399 D330C D398A D398B D334 D336 3512C 3306B D333C 3304B

PIPELAYER

572R 561D 561C 572F 572G 571G 571F 589

FRONT SHOVEL

235C

EXCAVATOR

330 L 215B 215C 215D E300B 225B 225D 330B LN 219D 330-A L EL300 330 LN 350-A L 229D 350 L 330-A L 231D E240 EL240 235B 235C 235D 330B E300 350-A 330B L 229 225 235 219 215 330-A 330-A LN EL300B

VIBRATORY COMPACTOR

CS-653 CS-643 CB-534 CP-643 CP-653

RIPPER SCARIFIER

140G 130G 12G

GENERATOR SET

3304B G3306 D500GC DE450GC C13GENSET DE605GC C15 GENSET DE715GC D400GC C18 C15 C13 C15 I6 DE550GC DE400SGC DE660GC D300GC C18 GEN SE DE600SGC C9 GEN SET C9 DE350SGC XQ330 D450GC C15 GEN SE DE400GC D350GC DE500SGC XQP300 3306B XQP310 DE500GC DE450SGC D250GC G3306B

WHEEL TRACTOR

651B 615C II 641B 615 611 627 621 623 657B 621R 621H 621S 615C 627B 627H 627E 627F 637K

HYDRAULIC CONTROL

48 163 143 153 141 140

ENGINE

G3516J G3520J

TRACK LOADER

963 973 931 941 973C 951C 951B 941B 977K 977L 931B 955K 955L

PETROLEUM ENGINE

C11

SOIL COMPACTOR

825 815 825H 825G 825K 815B 815F 825G II

WHEEL DOZER

834B 814B 824H 824G 824K 814F 814 824 824G II

LANDFILL COMPACTOR

836 826 826G II 816 826G 826H 826K 816B 816F

GRAPPLE

120C 518 125C

PETROLEUM GEN SET

G3306B

COMPACT WHEEL LOADER

910

WHEEL LOADER

982XE 972G 950B 950E 986H 980XE G910 966D 966C 966F 966E G936 966G 966R 930R 930T 936E 936F 988F II 980 982 980GC 920 980G II 930 936 950 982 XE 980 XE 966F II 980K HLG 950B/950E 980B 980H 980G 980L 980K 980M 970F 982M

ENGINE - MACHINE

3304 3306 3208

GEN SET ENGINE

D398B 3304B C13GENSET 3306B POWER SYS C15 GEN SE 3306 3304 D379B D399

CHALLENGER

65 65C 65B 65D 70C

ARTICULATED TRUCK

D30C D30D D250E II D35C D250E D250B D25D D25C D350D D350C D300E II D300E D300D D300B

RIPPER

D5 977 963 951 955 7 6 5 4 9

BOOM

120C

WHEELED EXCAVATOR

W330B

INDUSTRIAL ENGINE

3304 3306 3176C C-12 C-10 D398 D399 D379 D398B 3306B D333C 3304B 3196 C-9 C11 C13 C15 D330C D379B

TRUCK

794 AC

WHEEL SCRAPER

621E 657E 637K 637E 637G 637B 637D 627G 627F 639D 627B 627E 615C 627 611 637

LOGGER

227

GAS ENGINE

G333C G398 G399 G379A G3304 G3306 G379 G3306B G3304B G3520B G3520J G3516J G3516B G3516

BULLDOZER

6 9SU 7SU 6SU 7S LGP 9U 4S 5A 5P 5S 6A 6S 7A 7S 7U 4A

FELLER BUNCHER

FB518

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced