Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageTrack ComponentsTrack Links2S-5959: Right-Hand Heavy Duty Track Link
HomeUndercarriageTrack ComponentsTrack Links2S-5959: Right-Hand Heavy Duty Track Link
2S-5959: Right-Hand Heavy Duty Track Link

Cat® Track Link 171.07mm Track Pitch, Press Fit, Press Fit Master

Brand: Cat

fallback-image
Discontinued
2S-5959: Right-Hand Heavy Duty Track Link
Contact your dealer for replacement options.

Cat® Track Link 171.07mm Track Pitch, Press Fit, Press Fit Master

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2S-5959

Units of Measure

USMetric
Bore To Rail (in): 2.312
Track Link Crown Height (in): 0
Pin End Strap Thickness (mm): 19.1
Material: Boron Steel
Pin Retention System: Press Fit
Track Link Crown Height (mm): 0
Eyebrow Thickness (in): 0
Overall Height (mm): 101.6
UC System: HD
Steel Spec: 1E1287
Pin End Strap Thickness (in): 0.752
Bushing End Strap Thickness (in): 0.748
Pin End Boss Thickness (mm): 22.4
Bushing End Strap Thickness (mm): 19
Eyebrow Thickness (mm): 0
Bolt Hole Diameter (in): 0.638
Track Pin Bore Diameter (in): 1.43
Pin End Boss Thickness (in): 0.882
Bolt Hole Diameter (mm): 16.21
Master Link Type: Press Fit Master
Track Pitch (mm): 171.07
Track Pitch (in): 6.735
Track Pin Bore Diameter (mm): 36.32
Bushing Bore Diameter (mm): 53.52
Overall Height (in): 4.0
Wear Sensor: No
Master Bolt Thread: M16
Bore To Rail (mm): 58.72
Bushing Bore Diameter (in): 2.107
View More
Compatible Models for part number 2S-5959

PIPELAYER

561B

TRACK LOADER

955C 951C 955H 951B

BULLDOZER

955

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced