Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineFuel SystemFuel Pumps2S-7264: Fuel Injection Pump
HomeEngineFuel SystemFuel Pumps2S-7264: Fuel Injection Pump
2S-7264: Fuel Injection Pump

Cat® Fuel Injection Pump used in Engine

Brand: Cat

Product Images
2S-7264: Fuel Injection Pump
2S-7264: Fuel Injection Pump
2S-7264: Fuel Injection Pump
2S-7264: Fuel Injection Pump
2S-7264: Fuel Injection Pump

Cat® Fuel Injection Pump used in Engine

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2S-7264

Units of Measure

USMetric
Width (mm): 78.74
Height (mm): 50.8
Length (in): 4.3
Height (in): 2.0
Length (mm): 109.22
View More
Compatible Models for part number 2S-7264

TRACK-TYPE TRACTOR

D9H D9G

GEN SET ENGINE

D399 D379B D398B

MARINE ENGINE

D353E D379A D379B D398A D398B D353C D353D D399

PIPELAYER

594H 594

INDUSTRIAL ENGINE

D398 D399 D379 D353C D353E D353D D379B D398B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced