Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Washers2S-7593: 5/8" ID Steel Flat Washer
HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Washers2S-7593: 5/8" ID Steel Flat Washer
2S-7593: 5/8" ID Steel Flat Washer

FLAT WASHER

Brand: Cat

Product Images
2S-7593: 5/8" ID Steel Flat Washer
2S-7593: 5/8" ID Steel Flat Washer
2S-7593: 5/8" ID Steel Flat Washer
2S-7593: 5/8" ID Steel Flat Washer
2S-7593: 5/8" ID Steel Flat Washer

FLAT WASHER

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2S-7593

Units of Measure

USMetric
Material: HARDENED STEEL,Low Alloy Steel,Alloy Zinc
Washer Type: Flat
Fits Bolt Sizes (in): 5/8
Fits Bolt Sizes (mm): M16
Coating: Zinc Phosphate + Oil
Outer Diameter (in): 1.378
Outer Diameter (mm): 35.0
Thickness (in): 0.197
Thickness (mm): 5.0
Inside Diameter (mm): 17.0
Inside Diameter (in): 0.669
Outside Diameter (in): 1.378
Outside Diameter (mm): 35.0
View More
Compatible Models for part number 2S-7593

GENERATOR

SR4

TRUCK ENGINE

C9 3406E 3406C 3406B C-15 C-16

INTEGRATED TOOLCARRIER

IT28 IT18 IT28B IT18B

WHEEL TRACTOR-SCRAPER

657 651

WHEEL SKIDDER

518C 518 528 508

MINI HYD EXCAVATOR

301.8 301.9 301.6 301.5 301.7CR 302CR

TRACK FELLER BUNCHER

522 521 521B 522B

HARVESTER HEAD

SAT323 SAT318 SAT318T

EXCAVATOR

225B M325C 235B 245B E120B 229 225 235 E110B 215 245

COMPACT TRACK LOADER

285XE 275 285 275XE

WHEEL TRACTOR

650B 651B 651E 660B 631D 631E 631C 641B 666B 615 621 637 623B 623E 621B 633C 657E 657B 621E 633D 657G 621G 621S 639D 627B 627G 627E 637D 637E

HYDRAULIC CONTROL

163 143 183B 153 141 140

VEHICULAR ENGINE

D346 D348 D349

TRACK LOADER

963 973 983 943 953 963D 955K 955L 983B

PETROLEUM ENGINE

C-15 C15 C13 C18 C11 C9 C7 2016 C280-12 3512E

LANDFILL COMPACTOR

816B

GRAPPLE

120C 518 125C

PETROLEUM GEN SET

3512B G3306B

COMPACT WHEEL LOADER

910K 914 910 914K 914M

WHEEL LOADER

988 XE 950B 950E 950M 962M G926 988B G916 988K 966D 966E 930R 930T 926E 962 988 990 992 916 988K XE 926 950 962M Z 950M Z 950B/950E 990K 992B 980C 992C

FORWARDER

574

ARTICULATED TRUCK

D35HP D350E D400E D400D D400 D40D

ENGINE - INDUSTRIAL

3406B

INDUSTRIAL ENGINE

C32 C27 C18 C7.1 3456 C9.3 3306 3176C 3176B 3412 3406 C-12 C-15 C-10 C-16 D398 D399 D379 3516B 3406E 3406C D398B 3408B C9 3512B C32B C9.3B D333C 3196 3412E 3412C C-9 C11 C13 C15 D379B

WHEEL SCRAPER

631E 621E 657G 621G 621F 621B 657E 623G 623F 637E 637D 627G 627F 639D 627B 627E

LOGGER

227

TRACTOR

772B 784C 784B 772 776 776D 776C 776B 768C 768B

GAS ENGINE

G398 G399 G379A G379 G3612 G3616 G3608 G3606 G3516J G3406 G3520 G3512 G3516 G3508

BULLDOZER

9SU 8SU 7SU 6SU 11SU 8S 8U 9U 10C 5A 5P 5S 6A 6S 11U 7A 10S 7S 7U 10U 8A 4A

FELLER BUNCHER

FB518

PUMPER

SPF743

POWER MODULE

XQG135

QUICK COUPLER

QUICK COUPLE

OFF HIGHWAY TRUCK

796 AC 794 AC 793F 798 AC 785D 793 798

MOTOR GRADER

120G 24 140H 140G 130G 140 12G 24M 120

WINCH

528 518 57H 56H 56 55 58 59N 59L 58L

ROTARY CUTTER

RC20

HYDRAULIC SHOVEL

6040 6030 6030 T4 6030 T2 6040 FS

TRACK-TYPE TRACTOR

D6D SR D6XE D10 D9 GC D4E D5B D5H D5E D6E SR D6D D6E D6H D2 D1 D3 D6 D7 D4K2 LGP D5K2 LGP D3K2 LGP D10N D10R D10T D4E SR D11N D11R D11T D4K2 XL D3K2 XL D7F D7G D7H D8K D8L D8N D8H D9G D9R D9L D9N D9H D5K2 XL

MARINE AUXILIARY

3516B

MARINE ENGINE

3176B C30 C32 C9.3 3412 C9 C18 MARINE 3616 C18 D379A 3612 D379B D399 3406B 3406C 3406E D398A D398B C280-16 C280-12 3412E C280-6 C280-8

PIPELAYER

561D 572G 583K 571G 589 594H 594

PETROLEUM PACKAGE

TH48-E70 C18

GENERATOR SET

G3406 G3520 G3516 G3512 G3508 3412C CG137-12 C18 C18 MARINE GS C175-16GENSET 3508B C175-20 C175-16 3512B 3406C G3306B 3516B

ENGINE

3512E C13B G3608 G3516J C32B INDUSTRIAL G3406 G3520 G3612 C7.1 C32 INDUSTRIAL C27 INDUSTRIAL

LOCOMOTIVE ENGINE

C175-16 C175-20

ENGINE - MACHINE

3408 C27

CHALLENGER

65 75 65C 65B 65E 65D 75D 75C 75E 85C 85E 85D 95E 70C

GEN SET ENGINE

3406C 3406B 3408B 3408C 3608 3606 D398B POWER SYS G3520 3508B D379B 3412 3412C D399 3616 3406 3408 3516

RIPPER

963 953 943 7 6 5 4 9 8 8D 11 10

SKID STEER LOADER

270XE 270

BOOM

120C

TRUCK

793F XQ 794 AC 793F CMD 793F OEM 789C 789D 777C 777B 789B 777D 769B 769C 785 789 797 795F XQ 793F 785G 797F 785C 785D 797B 773B 785B 795F AC 769 772 770 773 777

QUICK COUPLER-MWL

QUICK COUPLER

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced