Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainTransmissions & ComponentsTransmission Plates2S-9018: Transmission Planetary Clutch Plate
HomeDrivetrainTransmissions & ComponentsTransmission Plates2S-9018: Transmission Planetary Clutch Plate
2S-9018: Transmission Planetary Clutch Plate

Cat® Transmission Planetary Clutch Plate enables smooth torque transfer and consistent pressure control in power transmission systems

Brand: Cat

Product Images
2S-9018: Transmission Planetary Clutch Plate
2S-9018: Transmission Planetary Clutch Plate
2S-9018: Transmission Planetary Clutch Plate
2S-9018: Transmission Planetary Clutch Plate
2S-9018: Transmission Planetary Clutch Plate

Cat® Transmission Planetary Clutch Plate enables smooth torque transfer and consistent pressure control in power transmission systems

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2S-9018

Units of Measure

USMetric
Inside Diameter (mm): 263.14
Thickness (mm): 6.35
Inside Diameter (in): 10.3598
Thickness (in): 0.25
Material: Carbon Steel
View More
Compatible Models for part number 2S-9018

WHEEL TRACTOR

651B 650B 651 641B 657G 660B 651E 666B 657E 657B

WHEEL TRACTOR-SCRAPER

657 651

TRUCK

777

TRACTOR

776

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced