Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainTorque Converters & ComponentsTorque Converter Bearings2S-9129: 76.2mm ID Tapered Roller Cone Bearing
HomeDrivetrainTorque Converters & ComponentsTorque Converter Bearings2S-9129: 76.2mm ID Tapered Roller Cone Bearing
2S-9129: 76.2mm ID Tapered Roller Cone Bearing

Cat® Tapered Roller Cone Bearing facilitates smooth and efficient rotation of equipment shafts, distributing loads evenly for reliable operation

Brand: Cat

Product Images
2S-9129: 76.2mm ID Tapered Roller Cone Bearing
2S-9129: 76.2mm ID Tapered Roller Cone Bearing
2S-9129: 76.2mm ID Tapered Roller Cone Bearing
2S-9129: 76.2mm ID Tapered Roller Cone Bearing
2S-9129: 76.2mm ID Tapered Roller Cone Bearing

Cat® Tapered Roller Cone Bearing facilitates smooth and efficient rotation of equipment shafts, distributing loads evenly for reliable operation

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2S-9129

Units of Measure

USMetric
Inside Diameter (mm): 76.2
Width (mm): 41.275
Inside Diameter (in): 3.0
Width (in): 1.625
Material: Alloy Steel
View More
Compatible Models for part number 2S-9129

WHEEL TRACTOR

637G 637K

WHEEL TRACTOR-SCRAPER

637K 637

WHEEL SCRAPER

637K 637E 637G 639D 637D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced