Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsScraper Ground Engaging ToolsScraper Elevator & Ejector Parts2T-0679: Elevator Flight
HomeGround Engaging ToolsScraper Ground Engaging ToolsScraper Elevator & Ejector Parts2T-0679: Elevator Flight
2T-0679: Elevator Flight

Cat® Elevator Flight for the Elevator Chain and Flight System on the 613C, 613C II, and 613G Wheel Tractor-Scraper

Brand: Cat

Product Images
2T-0679: Elevator Flight
2T-0679: Elevator Flight
2T-0679: Elevator Flight
2T-0679: Elevator Flight
2T-0679: Elevator Flight

Cat® Elevator Flight for the Elevator Chain and Flight System on the 613C, 613C II, and 613G Wheel Tractor-Scraper

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2T-0679

Units of Measure

USMetric
Overall Length (in): 66.1
Overall Length (mm): 1,680.0
Weight (kg): 34.61
Weight (lb): 76.3
Material: Structural Steel,Alloy Steel,Alloy Mixed: Metal
Component Type: Flight
View More
Compatible Models for part number 2T-0679

WHEEL TRACTOR-SCRAPER

613G

WHEEL SCRAPER

613C 613C II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced