Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineFuel SystemFuel Pumps2W-0424: Double Walled Fuel Injection Lines
HomeEngineFuel SystemFuel Pumps2W-0424: Double Walled Fuel Injection Lines
2W-0424: Double Walled Fuel Injection Lines

Fuel Injection Line

Brand: Cat

Product Images
2W-0424: Double Walled Fuel Injection Lines
2W-0424: Double Walled Fuel Injection Lines

Fuel Injection Line

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2W-0424

Units of Measure

USMetric
Width (mm): 431.8
Height (mm): 127.0
Length (in): 28.5
Length (mm): 723.9
Height (in): 5.0
View More
Compatible Models for part number 2W-0424

GEN SET ENGINE

D399

MARINE ENGINE

D399

INDUSTRIAL ENGINE

D399

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced