Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine ComponentsPistons & Other Piston ComponentsPistons2W-1707: 120.65mm Outer Diameter Piston Ring
HomeEngineEngine ComponentsPistons & Other Piston ComponentsPistons2W-1707: 120.65mm Outer Diameter Piston Ring
2W-1707: 120.65mm Outer Diameter Piston Ring

Piston Ring

Brand: Cat

Product Images
2W-1707: 120.65mm Outer Diameter Piston Ring
2W-1707: 120.65mm Outer Diameter Piston Ring
2W-1707: 120.65mm Outer Diameter Piston Ring
2W-1707: 120.65mm Outer Diameter Piston Ring
2W-1707: 120.65mm Outer Diameter Piston Ring

Piston Ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2W-1707

Units of Measure

USMetric
Width (mm): 127.0
Height (mm): 3.05
Length (in): 8.0
Material: Ductile (Spheroidal) Iron
Height (in): 0.12
Length (mm): 203.2
View More
Compatible Models for part number 2W-1707

GENERATOR

SR4

TRUCK ENGINE

1673C 3306C 3306B 3306

MOTOR GRADER

14H NA

WINCH

528 518 57H 57 55 56H

TRACK SKIDDER

527

WHEEL SKIDDER

525 518 515 528 545 518C 528B 530B

TRACK-TYPE TRACTOR

D6H XL D7R D6H XR D6G SR D7G D7H D6D SR D6GC D6H II D4E D5B D5H D6E SR D6D D7G2 D6H

MARINE ENGINE

3306B D333C 3304 3306 3304B

PIPELAYER

572G 571G 572R

FRONT SHOVEL

235C

EXCAVATOR

229 330 L 225 330-A L 215B 215C 215D 235 E300 E300B 350-A 225B 225D 219 215 330B L 330B LN E240 EL240 330-A 219D 330-A L 235B 235C 235D EL300 330 LN 330-A LN 350-A L 229D EL300B 330B 350 L

VIBRATORY COMPACTOR

CP-643 CP-653 CS-653 CS-643

GENERATOR SET

3306B 3304B

WHEEL TRACTOR

615 621R 611 621S 615C 627B 627E 627F 615C II

HYDRAULIC CONTROL

48 143 141 140

TRACK LOADER

973C 963 973

SOIL COMPACTOR

815B 815F

WHEEL DOZER

814B 814F

LANDFILL COMPACTOR

816B 816F

GRAPPLE

120C 518 125C

WHEEL LOADER

966F II 972G 950B/950E 950B 950E 936E 936 966D 966F 966E G936 966G 970F

ENGINE - MACHINE

3304 3306

CHALLENGER

65C 65B 65D 70C 65

GEN SET ENGINE

3306 3304 3304B 3306B

ARTICULATED TRUCK

D250E D250B D25D D25C D350D D350C D30C D30D D250E II D35C D300E D300D D300B D300E II

RIPPER

7 6 5 963

WHEELED EXCAVATOR

W330B

BOOM

120C

INDUSTRIAL ENGINE

3304 3306 D333C 3304B 3306B D330C

WHEEL SCRAPER

637E 611 637G 637D 627G 627F 639D 627B 627E 615C 621E

BULLDOZER

6 5A 5P 5S 7SU 6A 6S 7A 7S 7U 6SU 7S LGP

FELLER BUNCHER

FB518

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced