Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineFuel SystemFuel Lines/High Pressure Lines2W-3973: 15.88mm Single Flare End Multiple Bend Steel Tube
HomeEngineFuel SystemFuel Lines/High Pressure Lines2W-3973: 15.88mm Single Flare End Multiple Bend Steel Tube
2W-3973: 15.88mm Single Flare End Multiple Bend Steel Tube

Fluid Carrying Tube Assembly

Brand: Cat

Product Images
2W-3973: 15.88mm Single Flare End Multiple Bend Steel Tube
2W-3973: 15.88mm Single Flare End Multiple Bend Steel Tube
2W-3973: 15.88mm Single Flare End Multiple Bend Steel Tube
2W-3973: 15.88mm Single Flare End Multiple Bend Steel Tube
2W-3973: 15.88mm Single Flare End Multiple Bend Steel Tube

Fluid Carrying Tube Assembly

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2W-3973

Units of Measure

USMetric
Material: Steel
Outer Diameter (mm): 16.0
Connector Type: Fitting (both ends)
Nut Type: Swivel
Outer Diameter (in): 0.63
Fitting Size (in): -10 Female 37° Flare
Thread: 7/8-14
View More
Compatible Models for part number 2W-3973

ENGINE - MACHINE

3516C

MINING EXCAVATOR

5130 5130B

INDUSTRIAL ENGINE

3508B 3512B 3516B

ENGINE

3512B

TRUCK

785 789 785G 793 793D 793B 793C 777 789C 789D 777C 777B 789B 785C 777D 785D 785B

SPRAY AR

CAT WDS

PETROLEUM ENGINE

3512B

TRACTOR

776D 776C 784C 784B 776B

REMAN ENGINE

3516B

OFF HIGHWAY TRUCK

789 785 789G 793 785D 793D 789D

ROTARY CUTTER

RC20

WHEEL LOADER

994F 994D 994H 994

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced