Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineLubrication SystemOil Lines2W-6698: Tube Assembly
HomeEngineLubrication SystemOil Lines2W-6698: Tube Assembly
2W-6698: Tube Assembly

Fluid Carrying Tube Assembly

Brand: Cat

fallback-image
Discontinued
2W-6698: Tube Assembly
Contact your dealer for replacement options.

Fluid Carrying Tube Assembly

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2W-6698

Units of Measure

USMetric
Outer Diameter (mm): 35.0
Outer Diameter (in): 1.37
Approximate Overall Length (mm): NOT SPECIFIED
Material: STEEL,Carbon Steel,Alloy Copper,Structural Steel,Alloy Mixed: Metal,Alloy Steel
View More
Compatible Models for part number 2W-6698

TRACK-TYPE TRACTOR

D3B D3C D4C II D4B D4C D5C D3C II

ENGINE - MACHINE

3204

RIPPER

3 953 943

INTEGRATED TOOLCARRIER

IT12

TRACK LOADER

931B 935C 931C 943 935B 935C II 931C II

EXCAVATOR

E180 EL180

BULLDOZER

4P D5C PATLGP 3S 5A PAT 3P D5C PAT

WINCH

53

BACKHOE

D3 931

WHEEL LOADER

G910

COMPACT WHEEL LOADER

910

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced