Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsWiring Harnesses & CablesHarness AssembliesComplex2W-8935: Electrical wire
HomeElectrical & ElectronicsWiring Harnesses & CablesHarness AssembliesComplex2W-8935: Electrical wire
2W-8935: Electrical wire

Cat® Electrical wire for transmitting electrical power from a power source, generator, or a power distribution panel, to the various electrical components

Brand: Cat

fallback-image
2W-8935: Electrical wire

Cat® Electrical wire for transmitting electrical power from a power source, generator, or a power distribution panel, to the various electrical components

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2W-8935

We are still working on adding a specification for this part.

Compatible Models for part number 2W-8935

ENGINE - MACHINE

3408

GENERATOR

SR4

GEN SET ENGINE

3406C 3306 3304 3406B 3508 3412 3304B 3616 3208 3408B 3408C 3608 3606 3408 3412C 3116 3512 3114 3516 3306B

GENERATOR SET

3408C 3412C 3406C G3306 3306B

MARINE ENGINE

3408B 3408C 3412C 3304 3306 3304B 3412 3406B 3408 3306B

ENGINE - INDUSTRIAL

3406B

HYDRAULIC CONTROL

48

ENGINE

G3408 G3412C G3412

INDUSTRIAL ENGINE

3304 3306 3412 3406C 3406 3412C 3408B 3408C

GAS ENGINE

G3412 G398 G399 G3408B G3408 G3406 G379A G3512 G3516 G379 G3508

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced