300-4611: ROLLER GP-TR
+ / - Hover over image to Zoom
Other Views

    300-4611: ROLLER GP-TR

    Part Number: 300-4611
    Brand: Cat
    Retrieving Price.....

    Carrier Roller (Forged)

    Description:

    • Carrier rollers support and guide the machine on the track and provide track tension support.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bolt Size (in): 0.4724
    • Bolt Size (mm): M12
    • Diameter (mm): 224, 386, 224
    • Flange Diameter (in): 8.8
    • Flange Diameter (mm): 224
    • Flange Type: Single Flange
    • Shaft Diameter (mm): 76.9
    • Tread Diameter (in): 7.5
    • Tread Diameter (mm): 190
    • Undercarriage Width (mm): 365
    material handler
    MH3295

    excavator
    345C L 390F L 385C, 390D L 374D L 390D, 390F 345C, 365C L 365C 385C L

    expanded mining products
    MD6540, MD6640