Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home301-0650: ROLLER GP DF
Home301-0650: ROLLER GP DF
301-0650: ROLLER GP DF

Cat® Track Roller Group DOUBLE FLANGE, Standard Application, 152.4mm Tread Diameter, 170.68mm Mounting Width

Brand: Cat

Product Images
301-0650: ROLLER GP DF
301-0650: ROLLER GP DF

Cat® Track Roller Group DOUBLE FLANGE, Standard Application, 152.4mm Tread Diameter, 170.68mm Mounting Width

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 301-0650

Units of Measure

USMetric
Mounting Width (in): 6.72
Application: Standard Application
Flange Diameter (mm): 176.0
Mounting Bolt Axial Spacing (mm): 229.881
UC System: HD
Carrier Roller Compatible: No
Mounting Width (mm): 170.68
Mounting Cap Bolt Thread Size: M12
Link Outside Spread (in): 4.988
Inside Spread (in): 2.248
Link Outside Spread (mm): 126.696
Flange Diameter (in): 6.93
Bolt Size (mm): M18
Inside Spread (mm): 57.1
Flange Type: DOUBLE FLANGE
Tread Diameter (in): 6.0
Mounting Bolt Traverse Spacing (in): 3.5
Mounting Cap Bolt Hole Diameter (mm): 18
Tread Diameter (mm): 152.4
Bolt Size (in): 0.7086
Mounting Cap Bolt Hole Diameter (in): 0.709
Shaft Length (in): 10.811
Shaft Length (mm): 274.6
Outer Flange Diameter (mm): 174.63
Shaft OD (mm): 50.47
Shaft OD (in): 1.987
Mounting Bolt Traverse Spacing (mm): 88.9
Mounting Bolt Axial Spacing (in): 9.05
Outer Flange Diameter (in): 6.875
View More
Compatible Models for part number 301-0650

TRACK-TYPE TRACTOR

D3K XL D3K2 XL D4K LGP D4K2 LGP D3K LGP D4K2 XL D4K XL D3K2 LGP

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced