Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers301-4213: 7.62mm Inner Diameter Solenoid Valve Spacer
HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers301-4213: 7.62mm Inner Diameter Solenoid Valve Spacer
301-4213: 7.62mm Inner Diameter Solenoid Valve Spacer

Cat® Solenoid Valve Spacer facilitates proper spacing and alignment within the solenoid valve assembly, ensuring optimal performance

Brand: Cat

Product Images
301-4213: 7.62mm Inner Diameter Solenoid Valve Spacer
301-4213: 7.62mm Inner Diameter Solenoid Valve Spacer
301-4213: 7.62mm Inner Diameter Solenoid Valve Spacer
301-4213: 7.62mm Inner Diameter Solenoid Valve Spacer
301-4213: 7.62mm Inner Diameter Solenoid Valve Spacer

Cat® Solenoid Valve Spacer facilitates proper spacing and alignment within the solenoid valve assembly, ensuring optimal performance

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 301-4213

Units of Measure

USMetric
Washer Type: Flat
Outside Diameter (mm): 15.88
Inside Diameter (mm): 7.62
Thickness (mm): 6.35
Material: Carbon Steel
Thickness (in): 0.25
Inside Diameter (in): 0.3
Outside Diameter (in): 0.625
View More
Compatible Models for part number 301-4213

MULTI TERRAIN LOADER

287C 277C 287B 297C 287C2 277C2

COMPACT TRACK LOADER

299C 289C 279C 279C2 289C2

SKID STEER LOADER

272C 262C 248B 268B 256C 246C 262C2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced