Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineTurbo SystemTurbochargers & Turbocharger Groups302-0372: Water-cooled Basic Turbocharger
HomeEngineTurbo SystemTurbochargers & Turbocharger Groups302-0372: Water-cooled Basic Turbocharger
302-0372: Water-cooled Basic Turbocharger

Cat® Water-cooled Basic Turbocharger boosts intake air pressure using exhaust-driven rotation, manages operating temperatures during engine performance

Brand: Cat

Product Images
302-0372: Water-cooled Basic Turbocharger
302-0372: Water-cooled Basic Turbocharger
302-0372: Water-cooled Basic Turbocharger
302-0372: Water-cooled Basic Turbocharger
302-0372: Water-cooled Basic Turbocharger

Cat® Water-cooled Basic Turbocharger boosts intake air pressure using exhaust-driven rotation, manages operating temperatures during engine performance

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 302-0372

Units of Measure

USMetric
Width (mm): 370.8
Height (mm): 431.8
Length (in): 15.6
Material: Ductile (Spheroidal) Iron
Height (in): 17.0
Length (mm): 396.2
View More
Compatible Models for part number 302-0372

GEN SET ENGINE

POWER SYS

GENERATOR

SR4

GENERATOR SET

C18

MARINE ENGINE

C18

PETROLEUM PACKAGE

C18

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced