Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesCaps & PlugsPlugs302-6392: Operator Mirror Switch Plug
HomeHoses & TubesCaps & PlugsPlugs302-6392: Operator Mirror Switch Plug
302-6392: Operator Mirror Switch Plug

Cat® Plastic Square Plug used to cover door panel cavity

Brand: Cat

Product Images
302-6392: Operator Mirror Switch Plug
302-6392: Operator Mirror Switch Plug
302-6392: Operator Mirror Switch Plug
302-6392: Operator Mirror Switch Plug
302-6392: Operator Mirror Switch Plug

Cat® Plastic Square Plug used to cover door panel cavity

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 302-6392
Material: Acrylonitrile Butadiene Styrene (ABS) Plastic
View More
Compatible Models for part number 302-6392

ARTICULATED TRUCK

745C 725C 730 EJECTOR 725 730C2 740C 740B 725C2 735C 740 GC 735B 745 730 730C 735

TRUCK

785 775G 773G LRC 775G OEM 785G 773G 794 AC 775G LRC 777G

EJECTOR TRUCK

740 730C2 EJ 740B 730C

OFF HIGHWAY TRUCK

789G 777G 777 775 773 794 AC 798 AC 789 785 793 798 796 AC

ROTARY CUTTER

RC20

WHEEL LOADER

972M XE 980 XE 962M Z 962 982XE 980K HLG 966M XE 980XE 966 972K 972M 972 972L 980L 980K 972XE 980M 950M Z 966 GC 972 XE 950GC 966 XE 966XE 966K XE 980 982 980GC 966L 966K 966M 950K 962L 962K 950M 995 950 950L 962M 982 XE 982M 950 GC 992

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced